TPS61221

正在供货

具有 5.5μA 静态电流的 0.7V 输入电压、3.3V 固定输出电压升压转换器

产品详情

Vin (min) (V) 0.7 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005
Vin (min) (V) 0.7 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 TPS61299 正在供货 具有输入电流限制和快速瞬态性能的 95nA 低 IQ 5.5V 升压转换器 Lower IQ, true disconnect and higher IOUT
功能与比较器件相似
TPS610981 正在供货 具有集成 LDO 的低输入电压、3.3V 输出电压、同步升压转换器 For applications requiring ultra-low Iq or smaller package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6122x Low Input Voltage, 0.7V Boost Converter With 5.5μA Quiescent Current 数据表 (Rev. B) PDF | HTML 2014年 11月 11日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 Stellaris DCDC Converter Reference Design 2009年 8月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61220EVM-319 — TPS61220EVM-319 评估模块

TPS61220EVM-319 简化了 TPS61220 低输入电压升压转换器的评估过程。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61221 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAK2A.ZIP (79 KB) - PSpice Model
参考设计

TIDA-00599 — 采用 LP5910 和 TPS61221 为超低电压器件 MSP430 的配套器件供电的参考设计

MSP430X09X 可以在 0.9V 到 1.65V 范围的超低电压 (ULV) 下运行;不过,系统中的大部分器件都需要更高的电压。TIDA-00599 为需要 1.8V 和 3.3V 输入电压的配套器件提供了一种解决方案。

使用 TPS61221 升压转换器从 0.9V 到 1.65 V 电池生成 3.3V 电压轨,使用与升压转换器输出电压轨串联的高 PSRR LDO (LP5910) 生成 1.8V 电压轨。在 1.65V 输入电压下,组合输出电流为 100 mA,在 0.90 V 输入电压下,组合输出电流为 50 mA。

此电源解决方案适合为传感器和外设供电,所使用的电源与为 (...)

设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-SC70 (DCK) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频