TPS61071-Q1

正在供货

采用 ThinSOT-23 封装且具有强制 PWM 模式的可调节 600mA 开关、1200kHz 升压转换器

产品详情

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 19 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.7
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 19 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.7
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C6
  • 90% Efficient Synchronous Boost Converter
    • 75-mA Output Current at 3.3 V From 0.9-V
      Input
    • 150-mA Output Current at 3.3 V From 1.8-V
      Input
  • Device Quiescent Current: 19 µA (Typical)
  • Input Voltage Range: 0.9 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V
  • Power-Save Mode Version Available for
    Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 6-Pin Thin SOT Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C6
  • 90% Efficient Synchronous Boost Converter
    • 75-mA Output Current at 3.3 V From 0.9-V
      Input
    • 150-mA Output Current at 3.3 V From 1.8-V
      Input
  • Device Quiescent Current: 19 µA (Typical)
  • Input Voltage Range: 0.9 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V
  • Power-Save Mode Version Available for
    Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 6-Pin Thin SOT Package

The TPS61071-Q1 device provides a power supply solution for products powered by lower-voltage DC rails or a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA, while using a single-cell alkaline, and discharge down to 0.9 V. The device can also generate 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited typically to a value of 600 mA.

The TPS61071-Q1 output voltage is programmed by an external resistor divider. To minimize battery drain, disable the converter. During shutdown, the load disconnects from the battery. The device package is a 6-pin thin SOT package (DDC).

The TPS61071-Q1 device provides a power supply solution for products powered by lower-voltage DC rails or a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA, while using a single-cell alkaline, and discharge down to 0.9 V. The device can also generate 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited typically to a value of 600 mA.

The TPS61071-Q1 output voltage is programmed by an external resistor divider. To minimize battery drain, disable the converter. During shutdown, the load disconnects from the battery. The device package is a 6-pin thin SOT package (DDC).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS61071 正在供货 采用 ThinSOT-23 封装且具有强制 PWM 模式的可调节 600mA 开关、1200kHz 升压转换器 Non-Q1 version
功能与比较器件相同,但引脚排列有所不同
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61071-Q1 90% Efficient Synchronous BoostConverter With 600-mA Switch 数据表 (Rev. A) PDF | HTML 2015年 12月 31日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
EVM 用户指南 TPS61070EVM-062 User's Guide 2004年 6月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS61071 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB40B.ZIP (73 KB) - PSpice Model
参考设计

PMP30790 — 40W、低输入电压、非同步升压转换器参考设计

此参考设计使用 LM5155-Q1 升压控制器来提供 8V、4.5A 负载,在输入端由单节电池超级电容器供电。该转换器可以将超级电容器放电至最低 1.5V,以便在紧急情况下利用尽可能多的存储能量打开车门,此时不存在 KL30 汽车电池电压。
测试报告: PDF
参考设计

PMP31011 — 24W、低输入电压同步升压转换器参考设计

此参考设计使用 LM51521-Q1 升压控制器来提供 8V、3A 负载,并经过优化,可在输入端由单节电池超级电容器供电。该转换器可以将超级电容器放电至低至 1.0V,以便在紧急情况下利用尽可能多的存储能量打开车门,此时不存在 KL30 汽车电池电压。
测试报告: PDF
参考设计

TIDA-00346 — 面向基于入门级 TDA3x SoC 的 ADAS 系统的成本优化型电源解决方案

TIDA-00346 设计为汽车先进驾驶员辅助系统 (ADAS) 应用中的典型入门级应用处理器提供电源轨。该设计使用多个单独的直流/直流电压稳压器以及负载开关和线性稳压器 (LDO) 提供用于处理片上系统 (SoC) 的内核和其他功能所需的固定电源电压。此外还实施了 DDR 内存电源和终端的电源轨以及 CAN 收发器。两个 LM3880 简单电源序列发生器分别提供加电和断电定序。此设计已针对汽车应用进行优化,可以在 4V 至 18V(瞬态高达 40V)的输入电压下工作。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频