TPS54362-Q1

正在供货

具有低 Iq 和电压监控器的汽车类 3.6V 至 48V、3A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM76003-Q1 正在供货 3.5V 至 60V 3.5A/2.5A 同步稳压器 Wettable flank WQFN package and improved performance.

产品详情

Iout (max) (A) 3 Vin (min) (V) 3.6 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065
Iout (max) (A) 3 Vin (min) (V) 3.6 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Withstands Transients up to 60 V With an Operating
    Range of 3.6 V to 48 V
  • Asynchronous Switch-Mode Regulator With External
    Components (L and C), Load Current up to 3 A (max.)
  • 0.8 V ± 1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High-Voltage-Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew-Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse-Skip Mode (PFM) During Light Output Loads
    With Quiescent Current = 65 µA Typical
    (LPM Operation)
  • External Compensation for Wide-Bandwidth Error
    Amplifier
  • Internal Undervoltage Lockout, UVLO
  • Programmable Reset Power-On Delay
  • Reset-Function Filter Time for Fast Negative
    Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Threshold
  • Thermal Shutdown During Excessive Power Dissipation
  • Switch Current-Limit Protection
  • Short-Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD Package
  • Qualified for Automotive Applications
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Withstands Transients up to 60 V With an Operating
    Range of 3.6 V to 48 V
  • Asynchronous Switch-Mode Regulator With External
    Components (L and C), Load Current up to 3 A (max.)
  • 0.8 V ± 1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High-Voltage-Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew-Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse-Skip Mode (PFM) During Light Output Loads
    With Quiescent Current = 65 µA Typical
    (LPM Operation)
  • External Compensation for Wide-Bandwidth Error
    Amplifier
  • Internal Undervoltage Lockout, UVLO
  • Programmable Reset Power-On Delay
  • Reset-Function Filter Time for Fast Negative
    Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Threshold
  • Thermal Shutdown During Excessive Power Dissipation
  • Switch Current-Limit Protection
  • Short-Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD Package
  • Qualified for Automotive Applications

The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin reduces the supply shutdown current to 1 µA.

An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.

Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.

The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.

The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin reduces the supply shutdown current to 1 µA.

An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.

Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.

The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54362-Q1 3-A, 60-V Step-Down DC-DC Converter With Low I(q) 数据表 (Rev. G) PDF | HTML 2014年 8月 27日
* 勘误表 TPS54362QPWPRQ1 Errata 2010年 12月 3日
EVM 用户指南 TPS54362B EVM User’s Guide 2014年 5月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EVMX777G-01-20-00 — J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块

J6Entry/RSP EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱等应用的开发速度,并缩短其上市时间。

主 CPU 板集成了以太网或 HDMI 等主要外设,而信息娱乐应用子板 (JAMR3) 和 LCD/TS 子板将补充 CPU 板,从而提供完整的系统以快速开始评估和应用开发。

评估板

TPS54362BEVM — TPS54362BEVM:电源为 3.6V 至 48V,输出为 3A 的降压 DC/DC 转换器评估模块

The TPS54362-Q1 DC/DC converter is designed to provide up to a 3-A output from an input voltage source of 3.6 V to 48 V. The switching frequency is externally set at a nominal 500 kHz. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS54362 TINA transient model

SNVM702.ZIP (36 KB) - TINA-TI Spice Model
仿真模型

TPS54362 TINA-TI Reference Design

SNVM701.ZIP (129 KB) - TINA-TI Reference Design
仿真模型

TPS54362B-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAB4A.ZIP (29 KB) - PSpice Model
参考设计

TIDA-00803 — 适用于前置摄像系统且采用单核电压应用处理器的汽车电源设计

此参考设计为各种 ADAS 处理器提供可广泛应用的汽车电源设计,侧重点是前后摄像头应用。该设计支持 4V 至 48V 的输入范围,通过分立式元件提供通用处理器电源轨。这不仅增加了设计的多功能性,还优化了布局,有助于实现汽车合规性,满足与生产汽车电子子系统相关的 EMI/EMC 法规要求。
设计指南: PDF
原理图: PDF
参考设计

PMP10004 — 具有宽输入电压范围的 5.0V/2.0A 非同步降压转换器参考设计

此设计是一种采用 TPS54362 的汽车降压转换器,其输入电压范围为 6V 至 42Vin,并提供 5.0V@2.0A 稳压输出。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频