TPS3828-Q1

正在供货

具有看门狗计时器的汽车类电压监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Automotive Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Automotive Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for automotive applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • ESD protection exceeds 2000 V Per MIL-STD-883, Method 3015; using human body model (C = 100 pF, R = 1500 Ω)
  • Power-on reset generator with fixed delay time of 200 ms (TPS3823/4/5/8-xx-Q1) or 25 ms (TPS3820-xx-Q1)
  • Manual reset input (TPS3820/3/5/8-xx-Q1)
  • Reset output available in active-low (TPS3820/3/4/5-xx-Q1), Active-High (TPS3824/5-xx-Q1), and open drain (TPS3828-xx-Q1)
  • Supply voltage supervision range:
    2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820/3/4/8-xx-Q1)
  • Supply current of 15 µA (Typical)
  • 5-Pin SOT-23 package
  • Temperature range: −40°C to 125°C
  • Qualified for automotive applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • ESD protection exceeds 2000 V Per MIL-STD-883, Method 3015; using human body model (C = 100 pF, R = 1500 Ω)
  • Power-on reset generator with fixed delay time of 200 ms (TPS3823/4/5/8-xx-Q1) or 25 ms (TPS3820-xx-Q1)
  • Manual reset input (TPS3820/3/5/8-xx-Q1)
  • Reset output available in active-low (TPS3820/3/4/5-xx-Q1), Active-High (TPS3824/5-xx-Q1), and open drain (TPS3828-xx-Q1)
  • Supply voltage supervision range:
    2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820/3/4/8-xx-Q1)
  • Supply current of 15 µA (Typical)
  • 5-Pin SOT-23 package
  • Temperature range: −40°C to 125°C

For all new designs with TPS3820-xx-Q1, use the TPS3820-xxQPDBVRQ1 part number. The TPS3820-xxQP is functionally equivalent and a replacement to the TPS3820xxQ. The TPS3820-xxQDBVRQ1 is not recommended for new designs (NRND).

The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains below the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT−. When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x-xx-Q1 family also offers watchdog time out options of 200 ms (TPS3820-xx-Q1) and 1.6 s (TPS3823/4/8-xx-Q1).

For all new designs with TPS3820-xx-Q1, use the TPS3820-xxQPDBVRQ1 part number. The TPS3820-xxQP is functionally equivalent and a replacement to the TPS3820xxQ. The TPS3820-xxQDBVRQ1 is not recommended for new designs (NRND).

The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains below the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT−. When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x-xx-Q1 family also offers watchdog time out options of 200 ms (TPS3820-xx-Q1) and 1.6 s (TPS3823/4/8-xx-Q1).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TPS3828 正在供货 带看门狗计时器的电压监控器 Catalog version of this device
功能与比较器件相似
TPS3431-Q1 正在供货 具有使能功能的汽车类标准可编程看门狗计时器 Automotive standalone watchdog timer with no built-in voltage monitoring feature
TPS3850-Q1 正在供货 用于进行 OV 和 UV 监控的汽车窗口监控器,具有窗口看门狗计时器和可编程延迟 Automotive window detector with built-in window watchdog timer for overvoltage and undervoltage detection
TPS3851-Q1 正在供货 具有集成看门狗计时器的汽车类高精度电压监控器 Automotive voltage supervisor with standard watchdog timer that offers high accuracy (0.8%) and low IQ (10 µA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS382x-xx-Q1 Voltage Monitor With Watchdog Timer 数据表 (Rev. D) PDF | HTML 2019年 7月 17日
功能安全信息 TPS382x-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 19日
设计指南 TIDA-00143 Overview 2014年 4月 28日
用户指南 TIDA-00143 Quick Start Guide 2014年 4月 28日
测试报告 TIDA-00143 Test Results 2014年 4月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS382-Q1EVM — 具有集成看门狗的 TPS382x-Q1 电压监控器评估模块

TPS382x-Q1 EVM 有 5 种不同的 TPS382x-Q1 器件,可以在整个产品系列实现不同功能的评估和测试。该 EVM 包括 2.5V、3.0V、3.3V 和 5V 固定监控、看门狗输入、手动复位、正负复位输出,以及开漏和推挽复位器件。
用户指南: PDF
TI.com 上无现货
物料清单 (BOM)

TIDA-00143 BOM

TIDR557.PDF (108 KB)
光绘文件

TIDA-00143 Gerber

TIDC389.ZIP (826 KB)
原理图

TIDA-00143 Design File

TIDC390.ZIP (1221 KB)
原理图

TIDA-00143 Schematic and Block Diagram

TIDR556.PDF (711 KB)
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
TIDA-00143 — 汽车类 60W 无刷直流 (BLDC) 电机驱动器

TIDA-00143 参考设计是一种 BLDC 电机控制器,设计为由单个 12V(额定电压)电源供电,该电源具有在典型汽车应用中存在的较大电压范围。该板用于驱动 60W 范围内的电机,这要求电流为 5 安培。该板的尺寸和布局有助于对驱动电子设备和固件进行评估,可以轻松访问各个测试点上的关键信号。通过使用 3 触点连接器或将电机相线焊接到板中的镀通孔,可以连接各种各样的电机。为 12VDC 电源装上了保险丝,以防止测试过程中电机发生故障时板或工作台电源受到损坏。可以通过标准 JTAG 连接器或通过 PWM 输入和输出信号传送命令和电机的状态。用户还可以通过 JTAG (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00929 — 捕捉电弧特征的频谱分析仪信号调节和处理参考设计

该参考设计演示了带宽优化模拟前端 (AFE) 和实时 FIR 实施方案,此方案在低功耗下采集任何波形的宽带频谱。此设计根据增益、信号带宽、低噪声、低功耗和电源轨摆幅要求,来选择每个信号路径中的运算放大器。此外,还使用内置有矢量数学引擎的混合信号超低功耗微处理器在频域和时域中实时处理波形。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频