DP83848I

正在供货

支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Number of ports Single Rating Catalog Features JTAG1149.1, Programmable LED support for link, 10/100 Mb/s mode, Activity, duplex and collision detect Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Number of ports Single Rating Catalog Features JTAG1149.1, Programmable LED support for link, 10/100 Mb/s mode, Activity, duplex and collision detect Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 4
LQFP (PT) 48 81 mm² 9 x 9
  • Multiple Temperature Range from –40°C to 105°C
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Low-Power Consumption < 270 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25-MHz Clock Output
  • SNI Interface (Configurable)
  • RMII Rev. 1.2 Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 MII
  • IEEE 802.3 Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-Layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Error-Free Operation up to 150 Meters
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Multiple Temperature Range from –40°C to 105°C
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Low-Power Consumption < 270 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25-MHz Clock Output
  • SNI Interface (Configurable)
  • RMII Rev. 1.2 Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 MII
  • IEEE 802.3 Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-Layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Error-Free Operation up to 150 Meters
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)

The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet enabled devices into harsher environments.

The DP83848C/I/VYB/YB was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848C/I/VYB/YB is a highly reliable, feature rich, robust device which meets IEEE 802.3 standards over multiple temperature ranges from commercial to extreme temperatures. This device is ideally suited for harsh environments such as wireless remote base stations, automotive/transportation, and industrial control applications.

It offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 48 pin package.

The DP83848VYB extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.

The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet enabled devices into harsher environments.

The DP83848C/I/VYB/YB was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848C/I/VYB/YB is a highly reliable, feature rich, robust device which meets IEEE 802.3 standards over multiple temperature ranges from commercial to extreme temperatures. This device is ideally suited for harsh environments such as wireless remote base stations, automotive/transportation, and industrial control applications.

It offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 48 pin package.

The DP83848VYB extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DP83848C 正在供货 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 This product includes a SNI MDI and operates over a commercial temperature range of 0°C to 70°C
功能与比较器件相同,但引脚排列有所不同
DP83826I 正在供货 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY This product supports lower and more deterministic latency, with industrial temperature range of -40°C to 85°C
DP83848J 正在供货 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 This product operates over a commercial temperature range of 0°C to 70°C
DP83848K 正在供货 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 This product operates over an industrial temperature range of -40°C to 85°C

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 40
类型 标题 下载最新的英语版本 日期
* 数据表 DP83848C/I/VYB/YB PHYTER™ QFP Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver 数据表 (Rev. E) PDF | HTML 2015年 3月 6日
应用手册 DP83848 至 DP83826 硬件过渡文档 PDF | HTML 英语版 PDF | HTML 2024年 5月 1日
应用手册 How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
选择指南 增强型产品选择指南 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2021年 8月 5日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技术文章 How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 2015年 9月 17日
技术文章 How to select the right industrial Ethernet standard: Sercos III PDF | HTML 2015年 7月 23日
更多文献资料 以太网 10/100 物理层器件 (PHY) 2013年 6月 18日
应用手册 AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
应用手册 AN-1499 DP83846 to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
应用手册 AN-1511 Cable Discharge Event (Rev. A) 2013年 4月 26日
应用手册 AN-1519 DP83848 PHYTER® Transformerless Ethernet Operation (Rev. A) 2013年 4月 26日
用户指南 AN-1521 POEPHYTEREV-I / -E User Guide (Rev. C) 2013年 4月 26日
应用手册 AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
应用手册 AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
应用手册 App Nte 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollovr Doc (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 Sin 10/100Mb/s Ethernet Transcvr Reduced Media Indep Interfce RMII Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848I PHYTER Single to DP83848K/T PHYTER Mini System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (Rev. A) 2013年 4月 26日
应用手册 Improving Electro-Magnetic Noise Immunity in Serial Communications Systems (Rev. A) 2013年 4月 26日
应用手册 LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
应用手册 DP83848 PHYTER® 10/100 Single Port Physical Layer Products 2012年 5月 15日
用户指南 DP83848 MAU User Guide 2012年 2月 24日
用户指南 DP83848C/I/YB User Guide 2012年 2月 24日
应用手册 Application Note 1469 PHYTER® Design & Layout Guide (cn) 2008年 4月 29日
应用手册 Application Note 1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (cn) 2007年 10月 2日
应用手册 LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (cn) 2007年 3月 17日
应用手册 App Note 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollover Doc 最新英语版本 (Rev.A) 2006年 12月 20日
应用手册 App Note 1499 DP83846 to DP83848C/I/YB PHYTER Sys Rollover Doc 2006年 10月 9日
应用手册 Application Note 1507 DP83848 and DP83849 100Mb Data Latency (cn) 2006年 8月 4日
应用手册 Application Note 1511 Cable Discharge Event (cn) 最新英语版本 (Rev.A) 2006年 7月 6日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (cn) 最新英语版本 (Rev.A) 2005年 12月 15日
应用手册 App Note 1405 DP83848 Sing 10/100 Mb/s Ethernet Transcr Reduced Media 最新英语版本 (Rev.A) 2005年 10月 18日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83848I-MAU-EK — PHYTER® 工业温度单端口10 100 Mbs 以太网物理层收发器

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection. When connected via the MII/RMII of an (...)

用户指南: PDF
TI.com 上无现货
评估板

DP83848I-POE-EK — PHYTER® 工业温度单端口10 100 Mbs 以太网物理层收发器

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Power Over Ethernet (POE) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER POE MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection in a Power (...)

TI.com 上无现货
驱动程序或库

DP83848SW-LINUX — 适用于 DP83848 的 Linux 驱动程序

The Linux driver supports the DP83848 Ethernet physical layer (PHY) device. The Linux driver supports communication through MII/MDIO and registers with the PHY framework of the Linux kernel.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
评估模块 (EVM) 用 GUI

DIEP Debug Interface for Ethernet PHYs (DIEP)

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83TC811-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器
硬件开发
评估板
DP83822EVM DP83822I 10Mbps 和 100Mbps 以太网 PHY 评估模块 DP83867ERGZ-R-EVM DP83867ERGZ-R-EVM RGMII 1000M/100M/10M 以太网物理层评估模块 DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块 DP83TD510E-EVM DP83TD510E 低功耗 10Base-T1L 单线对以太网 PHY 评估模块 DP83TC812EVM-MC DP83TC812 100Mbs 介质转换器评估模块 DP83TC811EVM DP83TC811 100BASE-T1 转 100BASE-TX 汽车以太网 PHY 介质转换器评估模块 DP83TC811SEVM DP83TC811S 100BASE-T1 汽车以太网 PHY xMII 评估模块 DP83TG720EVM-MC DP83TG720 1Gbps 介质转换器评估模块 DP83825EVM 小型化 10/100 以太网 PHY 评估模块 DP83826EVM EVM highlighting functionality of DP83826 Ethernet PHY
支持软件

SNLC035 Logic Vision Software Boundary Scan Cell

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 USB LaunchPad™ 开发套件
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
仿真模型

DP83848I BSDL Model

SNLM178.ZIP (1 KB) - BSDL Model
仿真模型

DP83848I IBIS Model

SNLM167.ZIP (14 KB) - IBIS Model
物料清单 (BOM)

DP83848 MAU Bill of Materials

SNLR023.PDF (59 KB)
PCB 布局

DP83848 MAU Layout

SNLC033.ZIP (702 KB)
原理图

DP83848 MAU Schematics

SNLR022.PDF (116 KB)
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
LQFP (PT) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频