TPS768

正在供货

具有电源正常指示和使能功能的 1A、10V、低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 33, 37.9, 113.6 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 33, 37.9, 113.6 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Input Voltage Range: 2.7 V to 10 V
  • Low-Dropout Voltage: 230 mV typical at 1 A (TPS76850)
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power Good (See TPS767xx for Power-On Reset With 200-ms Delay Option)
  • Ultralow 85 µA Typical Quiescent Current
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable (1.2 V to 5.5 V) Versions
  • Fast Transient Response
  • Thermal Shutdown Protection
  • SOIC-8 (D) and TSSOP-20 (PWP) Package

All trademarks are the property of their respective owners.

  • Input Voltage Range: 2.7 V to 10 V
  • Low-Dropout Voltage: 230 mV typical at 1 A (TPS76850)
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power Good (See TPS767xx for Power-On Reset With 200-ms Delay Option)
  • Ultralow 85 µA Typical Quiescent Current
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable (1.2 V to 5.5 V) Versions
  • Fast Transient Response
  • Thermal Shutdown Protection
  • SOIC-8 (D) and TSSOP-20 (PWP) Package

All trademarks are the property of their respective owners.

This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost.

Since the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost.

Since the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Fast-Transient-Response 1-A Low-Dropout Voltage Regulators 数据表 (Rev. L) 2006年 1月 30日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
用户指南 Low Cost Isolated Power Supply for PoE Applications 2003年 5月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV5825PEVM-AMPS097 — 具有智能 I/V 保护的 4.5V 至 26.4V、7.5A 立体声、15A 单声道、压电式驱动器评估模块

DRV5825PEVM 评估模块 (EVM) 展示了用于压电应用的全新 TI 数字输入 D 类闭环放大器。DRV5825P 是一款具有智能压电式驱动器算法的数字输入 D 类音频放大器。EVM 可用作包含 I2C 寄存器默认设置的独立平台。该 EVM 还可与 PPC3 GUI 搭配使用,对 I2C 寄存器设置进行编程。
用户指南: PDF | HTML
TI.com 上无现货
评估板

TAS5805MEVM — TAS5805M 具有增强型处理功能的数字输入立体声闭环 D 类放大器 EVM

着手实施时,请执行以下步骤:

第 1 步:硬件
订购 TAS5805M 评估模块

第 2 步:软件 
申请访问 PurePath™ Console 3 和 TAS5805M 软件

第 3 步:培训
下载 TAS5805M 评估模块用户指南
阅读“TAS58xx 系列通用调优指南”应用手册
阅读“TAS5805M、TAS5806M 和 TAS5806MD 处理流程”应用手册

TAS5805MEVM 展示了最新的 TI 数字输入 D 类闭环放大器。TAS5805M 是具有增强处理能力和较低空闲功率损耗的数字输入立体声 D 类音频放大器。TAS5805MEVM 是一款独立的 EVM,它具有单路电源输入、通过 (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS65981EVM — TPS65981 USB Type-C® 和 USB 电力输送控制器、电源开关和高速多路复用器 EVM

TPS65981EVM 是一款适用于 USB Type-C 和电力输送应用的完整参考设计,具有可变直流/直流架构的特性,可优化电路板布局布线并更大限度地降低 BOM 成本。 此外,与 DP-EXPANSION-EVM 配合使用时,用户可模拟功能齐全的 USB Type-C PD 主机或设备。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS76801 PSpice Transient Model

SLVMB63.ZIP (30 KB) - PSpice Model
仿真模型

TPS76801 Unencrypted PSpice Transient Model

SLVMB64.ZIP (2 KB) - PSpice Model
仿真模型

TPS76815 PSpice Transient Model

SLVMB80.ZIP (31 KB) - PSpice Model
仿真模型

TPS76815 Unencrypted PSpice Transient Model

SLVMB76.ZIP (2 KB) - PSpice Model
仿真模型

TPS76818 PSpice Transient Model

SLVMB79.ZIP (31 KB) - PSpice Model
仿真模型

TPS76818 Unencrypted PSpice Transient Model

SLVMB75.ZIP (2 KB) - PSpice Model
仿真模型

TPS76825 PSpice Transient Model

SLVMB68.ZIP (30 KB) - PSpice Model
仿真模型

TPS76825 Unencrypted PSpice Transient Model

SLVMB67.ZIP (2 KB) - PSpice Model
仿真模型

TPS76827 PSpice Transient Model

SLVMB66.ZIP (30 KB) - PSpice Model
仿真模型

TPS76827 Unencrypted PSpice Transient Model

SLVMB65.ZIP (2 KB) - PSpice Model
仿真模型

TPS76828 PSpice Transient Model

SLVMB78.ZIP (30 KB) - PSpice Model
仿真模型

TPS76828 Unencrypted PSpice Transient Model

SLVMB74.ZIP (2 KB) - PSpice Model
仿真模型

TPS76830 PSpice Transient Model

SLVMB70.ZIP (29 KB) - PSpice Model
仿真模型

TPS76830 Unencrypted PSpice Transient Model

SLVMB71.ZIP (2 KB) - PSpice Model
仿真模型

TPS76833 PSpice Transient Model

SLVMB73.ZIP (29 KB) - PSpice Model
仿真模型

TPS76833 Unencrypted PSpice Transient Model

SLVMB72.ZIP (2 KB) - PSpice Model
仿真模型

TPS76850 PSPice Transient Model

SLVMB77.ZIP (29 KB) - PSpice Model
仿真模型

TPS76850 Unencrypted PSpice Transient Model

SLVMB69.ZIP (2 KB) - PSpice Model
参考设计

TIDA-050014 — Power DUO 灌电流 200W USB-C PD 参考设计

Power DUO 电流阱 200W USB-C PD 参考设计是一个完整的 USB PD 电流阱参考设计,支持用户选择自己的 USB PD 灌电压。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00609 — 自启动音频系统

该参考设计的目的是提供可用作音频系统参考的硬件和软件工具。PurePath™ 控制台主板的新版本(修订版 F)增加了独立自启动功能,允许使用与该平台兼容的任何评估模块 (EVM) 进行成功演示。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 20 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频