TPS54231

正在供货

具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器

产品详情

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (A) 0.000075
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (A) 0.000075
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3.5- to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 2 A Continuous Output
    Current
  • High Efficiency at Light Loads with a
    Pulse Skipping Eco-mode™
  • Fixed 570-kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency
    Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

  • 3.5- to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 2 A Continuous Output
    Current
  • High Efficiency at Light Loads with a
    Pulse Skipping Eco-mode™
  • Fixed 570-kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency
    Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54231 2-A, 28-V Input, Step-Down DC-DC Converter With Eco-mode™ 数据表 (Rev. D) PDF | HTML 2014年 10月 24日
用户指南 TPS54231 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 26日
应用手册 Low Dropout Operation in a Buck Converter (Rev. A) 2019年 4月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 2017年 8月 1日
应用手册 Using TPS54335A to Create an Inverting Power Supply (Rev. A) 2017年 7月 19日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日
应用手册 Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 2010年 9月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54231EVM-372 — TPS54231EVM-372 2A, 3.5V to 28V Input SWIFT (tm) Converter Evaluation Module

TPS54231EVM-372 是一款组装完备且经过测试的电路,用于评估 TPS54231 同步降压 SWIFT™ 转换器。此 EVM 可将 7V 至 28V 的输入电压转换为 3.3V 的稳压输出电压,输出电流最高为 2A。开关频率在内部设置为 570kHz 的标称值。TPS54231 封装内部采用了高侧 MOSFET 以及栅极驱动电路。MOSFET 的低漏源导通电阻有助于 TPS54231 实现高效率,并在输出电流较高的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54231 还提供可调节慢启动和欠压锁定输入。

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54231 TINA-TI Transient Reference Design

SLUM343.TSC (152 KB) - TINA-TI Reference Design
仿真模型

TPS54231 TINA-TI Transient Spice Model

SLUM342.ZIP (18 KB) - TINA-TI Spice Model
仿真模型

TPS54231 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM255A.ZIP (40 KB) - PSpice Model
计算工具

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器 TPS54340 具有 Eco-mode™ 的 42V 输入、3.5A、直流/直流降压转换器 TPS54360 具有 Eco-Mode 的 4.5V 至 60V 输入、3.5A 降压转换器 TPS54360B 具有 Eco-mode™ 的 60V 输入、3.5A 降压直流/直流转换器 TPS54540 具有 Eco-Mode 的 42V、5A 降压直流/直流转换器 TPS54560 具有 Eco-Mode 的 4.5V 至 60V 输入、5A 降压转换器 TPS54560B 具有 Eco-mode™ 的 4.5V 至 60V 输入、5-A、降压直流/直流转换器 TPS54561 具有软启动和 Eco-mode™ 的 4.5V 至 60V 输入 5A 直流/直流降压转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
参考设计

TIDA-010055 — TIDA-010055

该参考设计展示了适用于具有模拟输入/输出和通信模块的保护继电器的非隔离式电源架构,这些模块通过 5V、12V 或 24V 直流输入生成。为了生成电源,该设计针对尺寸和设计时间受限的应用使用带集成 FET 的直流/直流转换器和带集成电感器的电源模块,并针对需要低 EMI 和线性稳压器 (LDO) 以实现低纹波的应用采用 HotRod™ 封装类型。保护措施包括用于输入瞬态保护的平缓钳位 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0036 — 采用 TMS320C6657 实现的高效 OPUS 编解码器解决方案参考设计

TIDEP0036 参考设计演示了如何在 TMS320C6657 器件上轻松运行经 TI 优化的 Opus 编码器/解码器。由于 Opus 支持各类比特率、帧大小和采样率且均延迟极低,因而适用于语音通信、联网音频甚至高性能音频处理应用。较之 ARM 等通用处理器,此设计还通过在 DSP 上实现 Opus 编解码器来提升性能。根据通用处理器上所运行代码的优化级别,通过在 C66x TI DSP 核心上实现 Opus 编解码器即可提供 3 倍于 ARM CORTEX A-15 方案的性能。
设计指南: PDF
原理图: PDF
参考设计

PMP9161 — 10V 至 14V 输入、-5V/0.5A 具有成本效益的反向降压/升压

This inverting buck-boost converter implements a low cost integrated FET buck controller to generate a negative output voltage. The converter is designed with very low ripple voltage, low cost and small area in mind.
测试报告: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频