TPS54229

正在供货

4.5V 至 18V 输入,2A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS562211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、2A 同步降压转换器 This product has improved performance, selectable power good or soft start feature

产品详情

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54229 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54229 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54229 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54229 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54229 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54229 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54229 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54229 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54229 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54229 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54229E 正在供货 具有 Eco-Mode 的 4.5V 至 18V 输入、2A 同步降压转换器 This product has Eco-mode™ operation.
TPS54239 正在供货 具有 D-CAP2 模式的 4.5V 至 23V 输入、2A 同步降压转换器 This product has higher input voltage (23 V).
TPS54329 正在供货 具有 D-CAP2 模式的 4.5V 至 18V 输入、3A 同步降压转换器 Pin-to-pin compatible high-current product (3 A).
功能与比较器件相似
全新 TPS562206 正在供货 采用 SOT563封装、具有 FCCM 模式的4.2V 至17V 输入、2A 同步降压转换器 This product has a smaller package with less external component count
全新 TPS562242 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、2A、1.4MHz 同步降压转换器 This product has a smaller package with 1.2MHz switching frequency

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 具有集成 FET 的 4.5V 至 18V 输入、2A 同步降压转换器 数据表 (Rev. A) 2012年 3月 23日
用户指南 TPS54229 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 26日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54229EVM-056 — TPS54429 同步降压 DCAP2 模式转换器评估模块

The TPS54229EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54229 Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 2A.
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54229 TINA-TI Transient Reference Design

SLVM708.TSC (801 KB) - TINA-TI Reference Design
仿真模型

TPS54229 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM415A.ZIP (43 KB) - PSpice Model
参考设计

PMP9185 — 用于使用 PSR 反激和紧凑 DC/DC 级的 PLC 的通用线路电源参考设计

PMP9185 参考设计使用 UCC28710 初级侧调节反激式控制器从通用交流输入生成 15V 输出,最大输出功率为 20W;随后是使用 TPS54229 和 TPS650250 的直流/直流及 LDO 级,提供 5V、3.3V、1.8V 和 1.2V。PCB 上的开关让用户可以自由选择从交流输入或直流输入提供直流/直流和 LDO。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HSOIC (DDA) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频