TPS54227
- D-CAP2™ Mode Enables Fast Transient
Response - Low Output Ripple and Allows Ceramic Output
Capacitor - Wide VIN Input Voltage Range: 4.5 V to 18 V
- Output Voltage Range: 0.76 V to 7 V
- Highly-Efficient Integrated FETs Optimized
for Lower Duty Cycle Applications- 155 mΩ (High-Side) and 108 mΩ (Low-Side)
- High Efficiency, Less Than 10 µA at Shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft-Start
- Prebiased Soft-Start
- 700-kHz Switching Frequency (fSW)
- Cycle-By-Cycle Overcurrent Limit
The TPS54227 device is an adaptive ON-time D-CAP2 mode synchronous buck converter. The TPS54227 enables system designers to complete the bus regulators for a suite of various end equipment with a cost-effective, low component count, low standby current solution. The main control loop for the TPS54227 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54227 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft-start time. The TPS54227 is available in the 8-pin HSOP package and 10-pin VSON, and is designed to operate from –40°C to 85°C.
您可能感兴趣的相似产品
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS54227 4.5-V to 18-V Input, 2-A SynchronousStep-Down Converter 数据表 (Rev. C) | PDF | HTML | 2015年 12月 30日 | ||
用户指南 | TPS54227 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 10月 27日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 | 英语版 | 2015年 9月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54227EVM-686 — 用于 TPS54227 同步降压转换器的评估模块
TPS54227EVM-686 是一款组装完备且经过测试的电路,用于评估 TPS54227 同步降压转换器。TPS54227EVM-686 在 4.5V 至 18V 输入电压范围内运行,且可在最高 2A 的负载下提供 1.05V 的输出电压。TPS54227 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。
TPS54227 Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
HSOIC (DDA) | 8 | 查看选项 |
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点