TPS54060

正在供货

具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
LMR36506 正在供货 具有 4μA IQ 的 3V 至 65V、0.6A 超小型同步降压转换器 Smaller footprint, lower IQ and lower EMI.

产品详情

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP With PowerPAD™ Package and
    3-mm × 3-mm 10-Pin VSON Package
  • Supported by WEBENCH™ and SwitcherPro™
    Software Tool
  • APPLICATIONS
    • 12-V, 24-V, and 48-V Industrial and Commercial
      Low Power Systems
    • Aftermarket Auto Accessories: Video, GPS,
      Entertainment

All other trademarks are the property of their respective owners

  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP With PowerPAD™ Package and
    3-mm × 3-mm 10-Pin VSON Package
  • Supported by WEBENCH™ and SwitcherPro™
    Software Tool
  • APPLICATIONS
    • 12-V, 24-V, and 48-V Industrial and Commercial
      Low Power Systems
    • Aftermarket Auto Accessories: Video, GPS,
      Entertainment

All other trademarks are the property of their respective owners

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

VIN undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in 10-pin thermally enhanced HVSSOP PowerPAD™ package and 10-pin 3-mm × 3-mm VSON package.

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

VIN undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in 10-pin thermally enhanced HVSSOP PowerPAD™ package and 10-pin 3-mm × 3-mm VSON package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54060 0.5-A, 60-V Step Down DC-DC Converter with Eco-Mode™ 数据表 (Rev. C) PDF | HTML 2015年 9月 8日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
应用手册 Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 2013年 4月 17日
应用手册 Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日
应用手册 Level Shifting Control for an Inverting Buck-boost 2012年 10月 10日
应用手册 Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter 2011年 10月 27日
用户指南 TPS54060EVM-590 100mA, Split Rail SWIFT™ Regulator Evaluation Module 2010年 5月 11日
EVM 用户指南 TPS54060EVM-457 0.5-A, SWIFT(TM) Regulator EVM 2009年 3月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54060EVM-457 — TPS54060 48V 输入、3.3V 输出、0.5A 评估模块

The TPS54060 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 60 V. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54060 regulator. The switching frequency (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS54060EVM-590 — 100mA 分离轨 SWIFT™ 转换器评估模块

TPS54060 DC/DC 转换器设计用于以 3.5V 至 60V 的输入电压源提供 0.5A 的输出电流。用户指南的表 1 中列出了 TPS54060EVM-590 评估模块的额定输入电压和输出电流范围。此评估模块用于演示变压器耦合分离轨(在电源高达 ±100mA 时提供 ±18V 的双路输出)。针对此应用中 TPS54060,-18V 输出电压会被用作接地参考;这能让正负输出的总和被分解并发送到 VSNS 引脚,从而实现稳压。开关频率通过 RT/CLK 引脚上的电阻被外部设置为 300kHz,补偿组件也位于集成电路 (IC) 之外。TPS54060 封装内部采用了高侧 MOSFET (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54060 PSpice Average Model

SLVM917.ZIP (85 KB) - PSpice Model
仿真模型

TPS54060 PSpice Transient Model

SLIM070.ZIP (65 KB) - PSpice Model
仿真模型

TPS54060 TINA-TI Transient Reference Design

SLIM138.TSC (470 KB) - TINA-TI Reference Design
仿真模型

TPS54060 TINA-TI Transient Spice Model

SLIM137.TSM (58 KB) - TINA-TI Spice Model
仿真模型

TPS54060 Unencrypted PSpice Average Model

SLVMD14.ZIP (1 KB) - PSpice Model
仿真模型

TPS54060 Unencrypted PSpice Transient Model

SLVMD07.ZIP (7 KB) - PSpice Model
计算工具

LEDDRIVER60VSWIFT-CALC TPS54160 60-V Step-Down LED Driver Design Calculator Download

The LEDDriver60VSWIFT-CALC design calculator is an Excel spreadsheet that facilitates design with the 60V TPS54x60 family of non-synchronous buck converters used as a high-brightness LED driver. The design achieves a constant current supply with an output voltage that varies with changes in the LED (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
计算工具

SLVC392 Capacitor Drop Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS5401 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54062 具有低静态电流 (IQ) 的 4.7V 至 60V 输入,50mA 同步降压转换器
计算工具

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54040A 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54060A 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54140A 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54160A 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
计算工具

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器 TPS54340 具有 Eco-mode™ 的 42V 输入、3.5A、直流/直流降压转换器 TPS54360 具有 Eco-Mode 的 4.5V 至 60V 输入、3.5A 降压转换器 TPS54360B 具有 Eco-mode™ 的 60V 输入、3.5A 降压直流/直流转换器 TPS54540 具有 Eco-Mode 的 42V、5A 降压直流/直流转换器 TPS54560 具有 Eco-Mode 的 4.5V 至 60V 输入、5A 降压转换器 TPS54560B 具有 Eco-mode™ 的 4.5V 至 60V 输入、5-A、降压直流/直流转换器 TPS54561 具有软启动和 Eco-mode™ 的 4.5V 至 60V 输入 5A 直流/直流降压转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
参考设计

TIDA-00839 — 采用低功耗霍尔效应传感器的磁篡改检测参考设计

磁篡改可使电能计量系统中的任何变压器瘫痪,这可能会导致无法正确地为系统供电或无法正确地记录负载消耗的电能。此设计可实现使用霍尔传感器检测磁篡改的 0.2 类三相电能计量系统。通过主电源和备用电源运行时将启用磁篡改检测。采用了各种方法来降低霍尔传感器的电流消耗,以便在通过备用电源运行时延长电池寿命。
设计指南: PDF
原理图: PDF
参考设计

TIDM-THDREADING — 用于能量监控的总谐波失真测定参考设计

TIDM-THDREADING 参考设计在三相能量测量系统中实施电源质量分析。电源质量监控和分析在改善电网可靠性方面发挥的作用越来越大。此设计测量总计谐波失真 (THD)、监控电压骤降和骤升并测量相位之间的角度以帮助确定相序并防止意外的换相。此设计支持具有双向能流的网络计量系统的四象限能量测量。
设计指南: PDF
原理图: PDF
参考设计

TIDM-3PHMETER-ROGOWSKI — 实现三相罗戈夫斯基线圈

此设计实现了高度集成的单芯片电量计量解决方案,支持 Rogowski 线圈电流传感器。其中提供了硬件和软件设计文件,以便计算多相电能计量的各种参数,例如 RMS 电流和电压、有功和无功功率及电量、功率因数和频率。通过增加对 Rogowski 线圈的硬件和软件支持,在从传统电流互感器进行迁移时,只需进行最小的硬件改动即可轻松与 Rogowski 线圈连接。Rogowski 线圈电流感应库实现了 Rogowski 输出的高效软件集成,使其成为三相电子计量的单芯片解决方案。软件包还包含虚拟应用,用于对硬件和软件进行快速轻松评估。
设计指南: PDF
原理图: PDF
参考设计

TIDM-3PHMTR-TAMP-ESD — 具有增强型 ESD 保护和篡改检测功能的三相计量

此参考设计实现了一个具有增强型 ESD 保护的 ANSI/IEC 0.2 类三相能量计。该设计还具有篡改检测功能,可限制通过 ZigBee™ 连接进行能源盗窃和通信的可行性。电表 SoC 用于执行所有计量功能,并将有功功率结果发送到 CC2530EM 附加电路板。您可以使用配套的家用能源显示设备参考设计 (TIDM-LOWEND-IHD) 远程显示结果。

该参考设计使用 MSP430F67791A,也可以与 MSP430F67791、MSP430F6779 和 MSP430F6779A 配合使用。

设计指南: PDF
原理图: PDF
参考设计

TIDM-3PH-ENERGY5-ESD — 具有增强型 ESD 保护的 0.5 级三相电能计量系统参考设计

TIDM-3PH-ENERGY5-ESD 采用 ANSI/IEC 0.5 类三相电能测量系统,具有增强型静电放电 (ESD) 保护功能。此设计还通过 ZigBee™ 连接进行通信。芯片上电能测量系统 (SoC) 用于执行所有计量功能,并将有功功率结果发送到 CC2530EM 附加电路板。您可以使用配套的家用能源显示设备参考设计 (TIDM-LOWEND-IHD) 远程显示结果。

该参考设计使用 MSP430F67641A,也可以与 MSP430F67641 配合使用。

设计指南: PDF
原理图: PDF
参考设计

PMP10260 — 24VDC 输入(双汽车电池)汽车类多相同步降压参考设计

此高效、高功率参考设计使用 LM5119 双相同步降压控制器在 60A 下调节 14.4V。此设计可用于从卡车中常见的双电池系统为单一汽车电池电源供电。特性包括输入 EMI 滤波、输出热插拔保护、输入/输出电流监控和温度监控。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频