TPS54060EVM-457
TPS54060 48V 输入、3.3V 输出、0.5A 评估模块
TPS54060EVM-457
概述
The TPS54060 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 60 V. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54060 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side MOSFET is incorporated inside the TPS54060 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54060 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54060 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 60 V for the TPS54060EVM-457. A summary of the TPS54060EVM-457 performance specifications is provided in Table 2. Specifications are given for an input voltage of VIN = 34 V and an output voltage of 3.3 V, unless otherwise specified.The TPS54060EVM-457 is designed and tested for VIN = 12 V to 48 V, 0.5A output. The ambient temperature is 25°C for all measurements, unless otherwise noted.
降压转换器(集成开关)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54060EVM-457 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS54060 0.5-A, 60-V Step Down DC-DC Converter with Eco-Mode™ 数据表 (Rev. C) | PDF | HTML | 2015年 9月 8日 | |||
EVM 用户指南 | TPS54060EVM-457 0.5-A, SWIFT(TM) Regulator EVM | 2009年 3月 16日 |