TPS53659

正在供货

具有 NVM 和 PMBus 的 4+1/3+2 双通道 VR13 D-CAP+™ 降压多相控制器

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 160 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Iq (typ) (A) 0.013 Duty cycle (max) (%) 50
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 160 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Iq (typ) (A) 0.013 Duty cycle (max) (%) 50
WQFN (RSB) 40 25 mm² 5 x 5
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 V to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, WQFN PowerPad™ Package
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 V to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, WQFN PowerPad™ Package

The TPS53659 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53659 device if offered in a thermally enhanced 40-pin WQFN packaged and is rated to operate from –40°C to 125°C.

The TPS53659 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53659 device if offered in a thermally enhanced 40-pin WQFN packaged and is rated to operate from –40°C to 125°C.

下载 观看带字幕的视频 视频

更多信息

要获取完整数据表和其他设计支持工具,请立即申请

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS53659 Dual-Channel (4-Phase + 1-Phase) or (3-Phase + 2-Phase) D-CAP+™ Step-Down Multiphase Controller with NVM and PMBus™ for VR13 Server Memory 数据表 PDF | HTML 2017年 8月 1日
应用手册 多相降压设计大全(第 1 部分) (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
应用手册 D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp 2019年 1月 13日
应用手册 NVM Programming for VR13 Power Controllers PDF | HTML 2018年 5月 4日
技术文章 The D-CAP+™ Modulator: Evaluating the small-signal robustness PDF | HTML 2017年 11月 15日
用户指南 Using the Fusion Digital Power Designer for TPS536xx VR13 Multiphase Solutions 2016年 12月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

FUSION_DIGITAL_POWER_DESIGNER — Digital Power 软件

Fusion Digital Power™ 图形用户界面 (GUI) 软件用于配置和监视精选的德州仪器 (TI) 数字电源控制器以及序列发生器/运行状况监视器。此应用程序使用 PMBus 协议通过 TI USB 适配器经由串行总线与器件进行通信。
封装 引脚 下载
WQFN (RSB) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频