TPS53310

正在供货

 具有集成 MOSFET 的 2.9V 至 6V、3A 降压转换器

产品详情

Iout (max) (A) 3 Vin (min) (V) 2.9 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00032
Iout (max) (A) 3 Vin (min) (V) 2.9 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00032
VQFN (RGT) 16 9 mm² 3 x 3
  • >95% Maximum Efficiency
  • Continuous 3-A Output Current
  • Hiccup Overcurrent Protection
  • Supports All MLCC Output Capacitor
  • SmoothPWM Auto-Skip Eco-mode for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Undervoltage, Overvoltage and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ with 3.3-V Input and 19-mΩ with 5-V Input
  • Supports Pre-bias Start Up

All trademarks are the property of their respective owners.

  • >95% Maximum Efficiency
  • Continuous 3-A Output Current
  • Hiccup Overcurrent Protection
  • Supports All MLCC Output Capacitor
  • SmoothPWM Auto-Skip Eco-mode for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Undervoltage, Overvoltage and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ with 3.3-V Input and 19-mΩ with 5-V Input
  • Supports Pre-bias Start Up

All trademarks are the property of their respective owners.

The TPS53310 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI's proprietary SmoothPWM™ Skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 3-A solution.

The TPS53310 features a 1.1-MHz switching frequency, SKIP mode operation support, pre-bias startup, internal softstart, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from
2.9 V to 3.5 V and conversion voltage from 2.9 V to
6 V, and output voltage is adjustable from 0.6 V to
0.84 V × VIN.

The TPS53310 is available in the 3 mm × 3 mm,
16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

The TPS53310 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI's proprietary SmoothPWM™ Skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 3-A solution.

The TPS53310 features a 1.1-MHz switching frequency, SKIP mode operation support, pre-bias startup, internal softstart, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from
2.9 V to 3.5 V and conversion voltage from 2.9 V to
6 V, and output voltage is adjustable from 0.6 V to
0.84 V × VIN.

The TPS53310 is available in the 3 mm × 3 mm,
16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS53310 3-A Step-Down Regulator With Integrated Switcher 数据表 (Rev. A) PDF | HTML 2016年 10月 31日
应用手册 Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 2017年 1月 25日
用户指南 Using the TPS53310EVM-755, A 3-A Eco-mode™ 2012年 1月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS53310EVM-755 — 用于 TPS53310 的评估模块:具有集成 MOSFET 的 2.9V 至 6V、3A 降压转换器

TPS53310EVM-755 评估模块 (EVM) 是一款高效评估平台,具有两个 TPS53310 3A、集成 FET、采用主从同步方案工作的降压转换器。两个输出为通过 3.3V 或 5V 输入总线提供的 1.5V/3A(主)和 1.2V/3A(从)。EVM 采用具有集成转换开关的 TPS53310 同步降压控制器。

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
VQFN (RGT) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频