TPD4S009
- IEC 61000-4-2 Level 4 ESD Protection
- ±8-kV Contact Discharge
- IEC 61000-4-5 Surge Protection
- 2.5A (8/20µs)
- I/O Capacitance: 0.8 pF (Typical)
- Low Leakage Current: 10 nA (Typical)
- Supports High-Speed Differential Data Rates
(3-dB Bandwidth > 4 GHz) - Ultra-low Matching Capacitance Between
Differential Signal Pairs - Ioff Feature for the TPD4S009
- Industrial Temperature Range:
–40°C to 85°C - Easy Straight through Routing, Space-Saving
Package Options
The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).
The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface 数据表 (Rev. G) | PDF | HTML | 2015年 6月 26日 | ||
应用手册 | 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024年 1月 23日 | |
应用简报 | 针对 HDMI 应用的 ESD 保护 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 11月 9日 | |
应用手册 | ESD 包装和布局指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022年 9月 14日 | |
选择指南 | System-Level ESD Protection Guide (Rev. D) | 2022年 9月 7日 | ||||
白皮书 | Designing USB for short-to-battery tolerance in automotive environments | 2016年 2月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ESDEVM — 通用 ESD 评估模块
<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00447 — 针对洗碗机水泵的 24V 双通道直流无刷电机驱动器参考设计
TIDA-00436 — 用于具有逐周期堵转电流限制器的 BLDC 电机的 36V、32A 功率级
TIDA-00079 — TIDA-00079 - 高效率 IP 摄像机电源模块设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
SOT-SC70 (DCK) | 6 | 查看选项 |
USON (DRY) | 6 | 查看选项 |
VSSOP (DGS) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。