产品详情

DSP type 1 C674x DSP (max) (MHz) 375, 456 CPU 32-/64-bit Operating system SYS/BIOS Ethernet MAC 10/100 Rating Catalog Operating temperature range (°C) -40 to 125
DSP type 1 C674x DSP (max) (MHz) 375, 456 CPU 32-/64-bit Operating system SYS/BIOS Ethernet MAC 10/100 Rating Catalog Operating temperature range (°C) -40 to 125
PBGA (ZKB) 256 289 mm² 17 x 17
  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • 375- and 456-MHz TMS320C674x VLIW DSP
  • C674x Instruction Set Features
    • Superset of the C67x+ and C64x+ ISAs
    • Up to 3648 MIPS and 2736 MFLOPS C674x
    • Byte-Addressable (8-, 16-, 32-, and 64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two-Level Cache Memory Architecture
    • 32KB of L1P Program RAM/Cache
    • 32KB of L1D Data RAM/Cache
    • 256KB of L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Transfer Controllers
    • 32 Independent DMA Channels
    • 8 Quick DMA Channels
    • Programmable Transfer Burst Size
  • TMS320C674x Fixed- and Floating-Point VLIW DSP Core
    • Load-Store Architecture with Nonaligned Support
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32- and 40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Additions Per Clock, Four DP Additions Every 2 Clocks
      • Supports up to Two Floating-Point (SP or DP) Reciprocal Approximation (RCPxP) and Square-Root Reciprocal Approximation (RSQRxP) Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating Point Multiply Supported up to:
        • 2 SP x SP -> SP Per Clock
        • 2 SP x SP -> DP Every Two Clocks
        • 2 SP x DP -> DP Every Three Clocks
        • 2 DP x DP -> DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32-Bit Multiplies, Four 16 x 16-Bit Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle, and Complex Multiples
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Hardware Support for Modulo Loop
      Operation
    • Protected Mode Operation
    • Exceptions Support for Error Detection and Program Redirection
  • 128KB of RAM Shared Memory (TMS320C6747 Only)
  • 3.3-V LVCMOS I/Os (Except for USB Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6747 Only)
    • EMIFB
      • 32-Bit or 16-Bit SDRAM with 256-MB Address Space (TMS320C6747)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6745)
  • Three Configurable 16550-Type UART Modules:
    • UART0 with Modem Control Signals
    • Autoflow Control Signals (CTS, RTS) on UART0 Only
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller (TMS320C6747 Only)
  • Two Serial Peripheral Interfaces (SPIs) Each with One Chip Select
  • Multimedia Card (MMC)/Secure Digital (SD) Card Interface with Secure Data I/O (SDIO)
  • Two Master and Slave Inter-Integrated Circuit (I2C Bus™)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address/Data Bus for High Bandwidth (TMS320C6747 Only)
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Realtime Unit (PRU) Cores
      • 32-Bit Load and Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1) (TMS320C6747 Only)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client (TMS320C6747)
    • USB 2.0 Full-Speed Client (TMS320C6745)
    • USB 2.0 High-, Full-, and Low-Speed Host (TMS320C6747)
    • USB 2.0 Full- and Low-Speed Host (TMS320C6745)
    • High-Speed Functionality Available on TMS320C6747 Device Only
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • Three Multichannel Audio Serial Ports (McASPs):
    • TMS320C6747 Supports 3 McASPs
    • TMS320C6745 Supports 2 McASPs
    • Six Clock Zones and 28 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • RMII Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Real-Time Clock with 32-kHz Oscillator and Separate Power Rail (TMS320C6747 Only)
  • One 64-Bit General-Purpose Timer (Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Three Enhanced Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • Two 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • TMS320C6747 Device:
    • 256-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZKB Suffix], 1.0-mm Ball Pitch
  • TMS320C6745 Device:
    • 176-pin PowerPAD™ Plastic Quad Flat Pack [PTP suffix], 0.5-mm Pin Pitch
  • Commercial, Industrial, Extended, or Automotive Temperature
  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • 375- and 456-MHz TMS320C674x VLIW DSP
  • C674x Instruction Set Features
    • Superset of the C67x+ and C64x+ ISAs
    • Up to 3648 MIPS and 2736 MFLOPS C674x
    • Byte-Addressable (8-, 16-, 32-, and 64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two-Level Cache Memory Architecture
    • 32KB of L1P Program RAM/Cache
    • 32KB of L1D Data RAM/Cache
    • 256KB of L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Transfer Controllers
    • 32 Independent DMA Channels
    • 8 Quick DMA Channels
    • Programmable Transfer Burst Size
  • TMS320C674x Fixed- and Floating-Point VLIW DSP Core
    • Load-Store Architecture with Nonaligned Support
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32- and 40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Additions Per Clock, Four DP Additions Every 2 Clocks
      • Supports up to Two Floating-Point (SP or DP) Reciprocal Approximation (RCPxP) and Square-Root Reciprocal Approximation (RSQRxP) Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating Point Multiply Supported up to:
        • 2 SP x SP -> SP Per Clock
        • 2 SP x SP -> DP Every Two Clocks
        • 2 SP x DP -> DP Every Three Clocks
        • 2 DP x DP -> DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32-Bit Multiplies, Four 16 x 16-Bit Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle, and Complex Multiples
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Hardware Support for Modulo Loop
      Operation
    • Protected Mode Operation
    • Exceptions Support for Error Detection and Program Redirection
  • 128KB of RAM Shared Memory (TMS320C6747 Only)
  • 3.3-V LVCMOS I/Os (Except for USB Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6747 Only)
    • EMIFB
      • 32-Bit or 16-Bit SDRAM with 256-MB Address Space (TMS320C6747)
      • 16-Bit SDRAM with 128-MB Address Space (TMS320C6745)
  • Three Configurable 16550-Type UART Modules:
    • UART0 with Modem Control Signals
    • Autoflow Control Signals (CTS, RTS) on UART0 Only
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller (TMS320C6747 Only)
  • Two Serial Peripheral Interfaces (SPIs) Each with One Chip Select
  • Multimedia Card (MMC)/Secure Digital (SD) Card Interface with Secure Data I/O (SDIO)
  • Two Master and Slave Inter-Integrated Circuit (I2C Bus™)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address/Data Bus for High Bandwidth (TMS320C6747 Only)
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Realtime Unit (PRU) Cores
      • 32-Bit Load and Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1) (TMS320C6747 Only)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client (TMS320C6747)
    • USB 2.0 Full-Speed Client (TMS320C6745)
    • USB 2.0 High-, Full-, and Low-Speed Host (TMS320C6747)
    • USB 2.0 Full- and Low-Speed Host (TMS320C6745)
    • High-Speed Functionality Available on TMS320C6747 Device Only
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • Three Multichannel Audio Serial Ports (McASPs):
    • TMS320C6747 Supports 3 McASPs
    • TMS320C6745 Supports 2 McASPs
    • Six Clock Zones and 28 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • RMII Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Real-Time Clock with 32-kHz Oscillator and Separate Power Rail (TMS320C6747 Only)
  • One 64-Bit General-Purpose Timer (Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Three Enhanced Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • Two 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • TMS320C6747 Device:
    • 256-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZKB Suffix], 1.0-mm Ball Pitch
  • TMS320C6745 Device:
    • 176-pin PowerPAD™ Plastic Quad Flat Pack [PTP suffix], 0.5-mm Pin Pitch
  • Commercial, Industrial, Extended, or Automotive Temperature

The TMS320C6745/6747 device is a low-power digital signal processor based on a TMS320C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The TMS320C6745/6747 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring high processing performance .

The TMS320C6745/6747 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256-KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by other hosts in the system, an additional 128KB of RAM shared memory (TMS320C6747 only) is available for use by other hosts without affecting DSP performance.

The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; 3 multichannel audio serial ports (McASPs) with 16/9 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI) [TMS320C6747 only]; up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the TMS320C6745/6747 device and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The TMS320C6745/6747 device is a low-power digital signal processor based on a TMS320C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The TMS320C6745/6747 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring high processing performance .

The TMS320C6745/6747 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256-KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by other hosts in the system, an additional 128KB of RAM shared memory (TMS320C6747 only) is available for use by other hosts without affecting DSP performance.

The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; 3 multichannel audio serial ports (McASPs) with 16/9 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI) [TMS320C6747 only]; up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the TMS320C6745/6747 device and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 37
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320C6745, TMS320C6747 Fixed- and Floating-Point Digital Signal Processor 数据表 (Rev. F) PDF | HTML 2014年 6月 17日
* 勘误表 TMS320C6747 Fixed/Floating-Point DSP SE (Silicon Revs 3.0, 2.1, 2.0, 1.1, & 1.0) (Rev. G) 2014年 6月 17日
* 用户指南 TMS320C6745/C6747 DSP Technical Reference Manual (Rev. D) 2016年 9月 21日
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 5月 19日
用户指南 SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
应用手册 Using DSPLIB FFT Implementation for Real Input and Without Data Scaling PDF | HTML 2019年 6月 11日
应用手册 Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx 2019年 4月 25日
应用手册 TMS320C6747/45/43 Power Consumption Summary 2019年 4月 23日
应用手册 General Hardware Design/BGA PCB Design/BGA 2019年 2月 22日
应用手册 OMAP-L13x / C674x / AM1x schematic review guidelines PDF | HTML 2019年 2月 14日
应用手册 McASP Design Guide - Tips, Tricks, and Practical Examples 2019年 1月 10日
白皮书 Designing professional audio mixers for every scenario 2018年 6月 28日
白皮书 Voice as the user interface – a new era in speech processing white Paper 2017年 5月 9日
应用手册 Processor SDK RTOS Audio Benchmark Starter Kit 2017年 4月 12日
用户指南 OMAP-L137 C6000 DSP+ARM Processor Technical Reference Manual (Rev. D) 2016年 9月 21日
应用手册 Plastic Ball Grid Array [PBGA] Application Note (Rev. B) 2015年 8月 13日
用户指南 System Analyzer User's Guide (Rev. F) 2013年 11月 18日
应用手册 Using the OMAP-L1x7 Bootloader (Rev. G) 2012年 6月 1日
应用手册 Using the TMS320C6747/45/43 Bootloader (Rev. C) 2012年 6月 1日
应用手册 Powering the TMS320C6745 and TMS320C6747 with the TPS650061 2011年 10月 25日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
用户指南 TMS320C674x/OMAP-L1x Processor Peripherals Overview Reference Guide (Rev. F) 2011年 9月 14日
白皮书 Software and Hardware Design Challenges Due to Dynamic Raw NAND Market 2011年 5月 19日
应用手册 使用离散 DC/DC 转换器和 LDO 的电源解决方案 (Rev. B) 英语版 (Rev.B) 2010年 10月 8日
用户指南 TMS320C674x DSP Megamodule Reference Guide (Rev. A) 2010年 8月 3日
用户指南 TMS320C674x DSP CPU and Instruction Set User's Guide (Rev. B) 2010年 7月 30日
应用手册 Power Solution using LDO's (Rev. A) 2010年 3月 25日
应用手册 Power Solution using a Dual DCDC Converter and a LDO (Rev. A) 2010年 3月 25日
应用手册 OMAP-L137 TMS320C6747/6745/6743 Pin Multiplexing Utility (Rev. A) 2009年 9月 26日
应用手册 TMS320C6747/45/43 Complementary Products 2009年 9月 23日
白皮书 Efficient Fixed- and Floating-Point Code Execution on the TMS320C674x Core 2009年 6月 24日
产品概述 TMS320C674x Product Bulletin (Rev. B) 2009年 4月 8日
应用手册 TMS320C6747/45/43 & OMAP-L1x7 USB Downstream Host Compliance Testing 2009年 3月 12日
应用手册 TMS320C6747/45/43 & OMAP-L1x7 USB Upstream Device Compliance Testing 2009年 3月 12日
应用手册 TMS320C674x/OMAP-L1x USB Compliance Checklist 2009年 3月 12日
应用手册 TMS320C6747 Technical Brief (Rev. B) 2009年 2月 18日
用户指南 TMS320C674x DSP Cache User's Guide (Rev. A) 2009年 2月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TMDSOSKL137 — OMAP-L137/TMS320C6747 浮点入门套件

与 Spectrum Digital Inc. 联合开发的 OMAP-L137/TMS320C6747 浮点入门套件是一个低成本开发平台,旨在加快基于 TI OMAP-L13x 应用处理器和 TMS320C674x 定点/浮点 DSP(TMS320C6747、TMS320C6745 和 TMS320C6743)的高精度应用的开发。该套件通过 USB 通信真正实现即插即用功能。初级和熟练的设计人员都可以使用该入门套件的全功能 Code Composer Studio™ 集成开发环境 (IDE) 和 eXpressDSP™ 软件(包含 DSP/BIOS™ (...)

TI.com 上无现货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。与低成本的 XDS110 和高性能的 XDS560v2 相比,XDS200 在低成本和高性能之间实现了平衡;并在单个仓体中支持广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的内核跟踪,则需要使用 XDS560v2 PRO TRACE

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。

所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
软件开发套件 (SDK)

PROCESSOR-SDK-C6747 — 适用于 C6747 处理器且支持 TI-RTOS 的处理器 SDK

处理器 SDK(软件开发套件)是统一的软件平台,适用于 TI 嵌入式处理器,设置简单,提供开箱即用的基准测试和演示。处理器 SDK 的所有版本在 TI 的广泛产品系列中保持一致,让开发人员可以无缝地在多种器件之间重用和迁移软件。处理器 SDK 和 TI 的嵌入式处理器解决方案让可扩展平台解决方案的开发变得前所未有地简单。

适用于 C6747、C6745 和 C6743 的处理器 SDK 包括 TI-RTOS 操作系统的各种支持。

RTOS 亮点:

  • TI-RTOS 内核,一种用于 TI 器件的轻量级实时嵌入式操作系统
  • 芯片支持库、驱动程序和基本的板级支持实用程序
  • 经过优化的 C674x 算法库
驱动程序或库

AEC-AER 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

C67X-MATHLIB 用于 C67x 浮点器件的 DSP 数学库

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品)
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
下载选项
驱动程序或库

FAXLIB 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

SPRC264 — TMS320C6000 图像库 (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
用户指南: PDF
驱动程序或库

VOLIB 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
软件编解码器

ADT-3P-DSPVOIPCODECS — 自适应数字技术 DSP VOIP、语音和音频编解码器

Adaptive Digital 是音质增强算法的开发公司,提供可与 TI DSP 配合使用的一流声学回声消除软件。Adaptive Digital 在算法开发、实施、优化和配置调优方面具有丰富的经验。他们提供适用于语音技术、音质软件、回声消除、会议软件、语音压缩算法的解决方案和即用型解决方案。

如需了解有关 Adaptive Digital 的更多信息,请访问 https://www.adaptivedigital.com
软件编解码器

AURO-3P-3DENGINE — Auro Technologies, Auro-3D Engine with Auro-Codec Decoder and Auro-Matic up-mixing

Auro Technologies’ Auro-Engine includes their Auro-Codec and Auro-Matic elements for real time audio stream encoding and up mixing affording 3D audio user experiences. The Auro-Codec and Auro-Matic algorithms have been ported to select TI C6x DSPs.
软件编解码器

VOCAL-3P-DSPVOIPCODECS — Vocal Technologies DSP VoIP 编解码器

经过 25 年以上的组装和 C 代码开发,VOCAL 的模块化软件套件可用于各种各样的 TI DSP 产品。产品具体包括 ATA、VoIP 服务器和网关、基于 HPNA 的 IPBX、视频监控、语音和视频会议、语音和数据射频器件、RoIP 网关、政务安全器件、合法拦截软件、医疗设备、嵌入式调制解调器、T.38 传真和 FoIP。

如需了解有关 Vocal Technologies 的更多信息,请访问 https://www.vocal.com
仿真模型

C6747 ZKB BSDL Model (Rev. B)

SPRM329B.ZIP (19 KB) - BSDL Model
仿真模型

C6747 ZKB IBIS Model (Rev. A)

SPRM332A.ZIP (176 KB) - IBIS Model
设计工具

PROCESSORS-3P-SEARCH — 基于 Arm® 的 MPU、基于 Arm 的 MCU 和 DSP 第三方搜索工具

TI 已与多家公司合作,提供各种使用 TI 处理器的软件、工具和 SOM,从而加快您的量产速度。下载此搜索工具,快速浏览我们的第三方解决方案,并寻找合适的第三方来满足您的需求。此处所列的软件、工具和模块由独立的第三方生产和管理,而非德州仪器 (TI)。

搜索工具按产品类型划分为以下类别:

  • 工具包括 IDE/编译器、调试和跟踪、仿真和建模软件以及闪存编程器。
  • 操作系统包括 TI 处理器支持的操作系统。
  • 应用软件是指应用特定的软件,包括在 TI 处理器上运行的中间件和库。
  • SoM 是模块上系统解决方案
原理图

TMS320C6747 ZKB OrCad Symbol

SPRR133.ZIP (6 KB)
参考设计

TIDEP-0099 — 适用于基于语音的应用的音频预处理系统参考设计

此参考设计采用多个麦克风、一个波束形成算法和其他处理器,可在噪声和其他杂波中提取清晰的语音和音频。对于语音激活数字助理,在易产生噪音的环境中使用的应用数量快速增长,由此产生了对可以从嘈杂环境中提取清晰语音的系统的需求。TIDEP-0099 参考设计凭借麦克风阵列和精密的信号处理技术,可以从嘈杂的环境中提取清晰的音频。
设计指南: PDF
原理图: PDF
参考设计

PR2048 — 用 TPS650061 给 TMS320C6745 和 TMS320C6747 供电

适用于 TI - C6745/6747 处理器的低成本集成电源解决方案
测试报告: PDF
封装 引脚 下载
PBGA (ZKB) 256 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频