SN74AUP1G80
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
- Available in the Texas Instruments NanoStar™ Package
- Low Static-Power Consumption
(ICC = 0.9 µA Maximum) - Low Dynamic-Power Consumption
(Cpd = 4.3 pF Typical at 3.3 V) - Low Input Capacitance (Ci = 1.5 pF Typical)
- Low Noise – Overshoot and Undershoot <10% of VCC
- Ioff Supports Partial-Power-Down Mode Operation
- Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input
(Vhys = 250 mV Typical at 3.3 V) - Wide Operating VCC Range of 0.8 V to 3.6 V
- Optimized for 3.3-V Operation
- 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
- tpd = 4.4 ns Maximum at 3.3 V
- Suitable for Point-to-Point Applications
The AUP family is TIs premier solution to the industrys low-power needs in battery-powered portable applications. This family assures a low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see AUP – The Lowest-Power Family). This product also maintains excellent signal integrity (see Excellent Signal Integrity).
This is a single positive-edge-triggered D-type flip-flop. When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.
NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | SN74AUP1G80 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop 数据表 (Rev. F) | PDF | HTML | 2017年 7月 20日 | ||
应用手册 | Power-Up Behavior of Clocked Devices (Rev. B) | PDF | HTML | 2022年 12月 15日 | |||
应用简报 | 了解施密特触发器 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 1日 | |
选择指南 | Little Logic Guide 2018 (Rev. G) | 2018年 7月 6日 | ||||
应用手册 | Designing and Manufacturing with TI's X2SON Packages | 2017年 8月 23日 | ||||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | How to Select Little Logic (Rev. A) | 2016年 7月 26日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
选择指南 | 小尺寸逻辑器件指南 (Rev. E) | 最新英语版本 (Rev.G) | 2012年 7月 16日 | |||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
TIDA-01056 — 用于在最大限度地减小 EMI 的同时优化供电效率的 20 位 1MSPS DAQ 参考设计
TIDA-01054 — 用于消除高性能 DAQ 系统中的 EMI 影响的多轨电源参考设计
TIDA-01055 — 用于高性能 DAQ 系统的 ADC 电压基准缓冲器优化参考设计
TIDA-01057 — 用于最大限度提高 20 位 ADC 的信号动态范围以实现真正 10Vpp 差分输入的参考设计
TIDA-01051 — 优化 FPGA 利用率和自动测试设备数据吞吐量的参考设计
TIDA-01050 — 适用于 18 位 SAR 数据转换器的模拟前端优化型 DAQ 系统参考设计
TIDA-01052 — 使用负电源输入改进满标量程 THD 的 ADC 驱动器参考设计
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YFP) | 6 | 查看选项 |
SOT-23 (DBV) | 5 | 查看选项 |
SOT-SC70 (DCK) | 5 | 查看选项 |
USON (DRY) | 6 | 查看选项 |
X2SON (DPW) | 5 | 查看选项 |
X2SON (DSF) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点