REF3312

正在供货

采用 3 引脚 SOT-23、3 引脚 SC70 和 8 引脚 UQFN 封装的 1.25V、30ppm/°C 温漂、3.9µA 电压基准

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
REF35 正在供货 650nA 静态电流、12ppm/°C 温漂、超低功耗精密电压基准 680-nA ultra-low-power, wide OTP programmable-voltage option from 1.024 V to 5 V and high precision at 0.05% intial accuracy and 6ppm/°C drift.

产品详情

VO (V) 1.25 Initial accuracy (max) (%) 0.15 Temp coeff (max) (ppm/°C) 30 Vin (min) (V) 1.7 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 35 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 125
VO (V) 1.25 Initial accuracy (max) (%) 0.15 Temp coeff (max) (ppm/°C) 30 Vin (min) (V) 1.7 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 35 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1 UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • Microsize Packages: SC70-3, SOT-23-3, UQFN-8
  • Low Supply Current: 3.9 µA (typ)
  • Extremely Low Dropout Voltage: 110 mV (typ)
  • High Output Current: ±5 mA
  • Low Temperature Drift: 30 ppm/°C (max)
  • High Initial Accuracy: ±0.15% (max)
  • 0.1-Hz to 10-Hz Noise: 35 µVPP (REF3312)
  • Voltage Options: 1.2 V, 1.8 V, 2.5 V, 3 V, 3.3 V
  • Microsize Packages: SC70-3, SOT-23-3, UQFN-8
  • Low Supply Current: 3.9 µA (typ)
  • Extremely Low Dropout Voltage: 110 mV (typ)
  • High Output Current: ±5 mA
  • Low Temperature Drift: 30 ppm/°C (max)
  • High Initial Accuracy: ±0.15% (max)
  • 0.1-Hz to 10-Hz Noise: 35 µVPP (REF3312)
  • Voltage Options: 1.2 V, 1.8 V, 2.5 V, 3 V, 3.3 V

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

 

 

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

 

 

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 REF33xx 3.9-μA, SC70-3, SOT-23-3, and UQFN-8, 30-ppm/°C Drift Voltage Reference 数据表 (Rev. H) PDF | HTML 2018年 1月 16日
技术文章 Accurately measure vital signs with low Iq and a small form factor (Rev. B) PDF | HTML 2024年 4月 18日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
功能安全信息 REF33xx Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 18日
应用手册 Diode-Based Temperature Measurements (Rev. A) 2019年 5月 17日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

REF3312 PSpice Model (Rev. A)

SBOM230A.ZIP (55 KB) - PSpice Model
仿真模型

REF3312 TINA-TI Reference Design (Rev. A)

SBOM231A.TSC (89 KB) - TINA-TI Reference Design
仿真模型

REF3312 TINA-TI Spice Model (Rev. A)

SBOM232A.ZIP (6 KB) - TINA-TI Spice Model
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
TIDA-050039 — 用于锂离子电池参考设计的单电池太阳能电板的能量收集

The TIDA-050039 reference design demonstrates how to use a fully-integrated synchronous boost converter TPS61089 in combination with a single-cell solar panel to charge a li-ion battery. An additional maximum power-point (MPP) sampling network is implemented to dynamically control the input (...)
设计指南: PDF
原理图: PDF
参考设计

TIPD154 — 用于低功耗 ADC 的低功耗参考和双极电压调节电路参考设计

此 TI 精密验证设计可为单电源、低功耗信号调整电路提供原理、组件选择和仿真,旨在将 +/-5 V 输入信号转换为单电源低功耗 16 位 ΔΣ ADC 的正确输入范围,例如,MSP430 内部的 ADC 或其他类似的单电源 ADC。  该设计选择零漂移运算放大器,以便在衰减和电平转换电路中提供出色的 DC 性能。  两个低功耗基准电路可用于为输入调整电路提供电源、ADC 基准电压和偏置电流。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 3 Ultra Librarian
UQFN (RSE) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频