REF02
- OUTPUT VOLTAGE: +5V ±0.2% max
- EXCELLENT TEMPERATURE STABILITY:
10ppm/°C max (–40°C to +85°C) - LOW NOISE: 10µVpp max (0.1Hz to 10Hz)
- EXCELLENT LINE REGULATION:
0.01%/V max - EXCELLENT LOAD REGULATION:
0.008%/mA max - LOW SUPPLY CURRENT: 1.4mA max
- SHORT-CIRCUIT PROTECTED
- WIDE SUPPLY RANGE: 8V to 40V
- INDUSTRIAL TEMPERATURE RANGE: –40°C to +85°C
- PACKAGE OPTIONS: DIP-8, SO-8
- APPLICATIONS
- PRECISION REGULATORS
- CONSTANT CURRENT SOURCE/SINK
- DIGITAL VOLTMETERS
- V/F CONVERTERS
- A/D AND D/A CONVERTERS
- PRECISION CALIBRATION STANDARD
- TEST EQUIPMENT
All trademarks are the property of their respective owners.
The REF02 is a precision 5V voltage reference. The drift is laser trimmed to 10ppm/°C max over the extended industrial and military temperature range. The REF02 provides a stable 5V output that can be externally adjusted over a ±6% range with minimal effect on temperature stability. The REF02 operates from a single supply with an input range of 8V to 40V with a very low current drain of 1mA, and excellent temperature stability due to an improved design. Excellent line and load regulation, low noise, low power, and low cost make the REF02 the best choice whenever a 5V voltage reference is required. Available package options are DIP-8 and SO-8. The REF02 is an ideal choice for portable instrumentation, temperature transducers, Analog-to-Digital (A/D) and Digitalto- Analog (D/A) converters, and digital voltmeters.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | REF02: +5V Precision Voltage Reference 数据表 (Rev. B) | 2005年 1月 17日 | |||
电子书 | Tips and tricks for designing with voltage references (Rev. A) | 2021年 5月 7日 | ||||
更多文献资料 | 使用电压基准进行设计的提示和技巧 (Rev. A) | 2021年 5月 7日 | ||||
用户指南 | Single-Supply Thermocouple with RTD Base Cold-Junction Compensation Design Guide | 2016年 7月 8日 | ||||
应用手册 | Make a Precision -10 V Reference (Rev. A) | 2015年 5月 18日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | Make a Precision ± 10 V Reference | 2000年 10月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点