可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
PCM1809 正在供货 Stereo-channel 32-bit 192kHz audio ADC with 102dB SNR and no external AC-coupling capacitors No external AC-coupling capacitors and 3-dB higher performance in single-ended configuration
PCM1822 正在供货 汽车类、117dB SNR、192kHz、低功耗、硬件控制的音频 ADC 12-dB higher dynamic range in a QFN package

产品详情

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 99 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD+N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master- or Slave-Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Resolution: 24 Bits
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • High Performance:
    • THD+N: –93 dB (Typical)
    • SNR: 99 dB (Typical)
    • Dynamic Range: 99 dB (Typical)
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • Flexible PCM Audio Interface
    • Master- or Slave-Mode Selectable
    • Data Formats: 24-Bit I2S, 24-Bit Left-Justified
  • Power Down and Reset by Halting System Clock
  • Analog Antialias LPF Included
  • Sampling Rate: 8 kHz–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Resolution: 24 Bits
  • Dual Power Supplies:
    • 5-V for Analog
    • 3.3-V for Digital
  • Package: 14-Pin TSSOP

The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.

The PCM1808 device supports the power-down and reset functions by means of halting the system clock.

The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.

The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.

The PCM1808 device supports the power-down and reset functions by means of halting the system clock.

The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 PCM1808 Single-Ended, Analog-Input 24-Bit, 96-kHz Stereo ADC 数据表 (Rev. B) PDF | HTML 2006年 10月 30日
EVM 用户指南 PCM1808 Evaluation Module User's Guide 2020年 6月 27日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
用户指南 DEM-DAI1808 User's Guide 2006年 8月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PCM1808EVM — PCM1808 具有单端输入的 24 位、99dB SNR、96kHz 立体声 ADC 评估模块

PCM1808 评估模块 (EVM) 用于演示 PCM1808 产品的性能和功能。PCM1808 是一款具有单端模拟电压输入的高性能、低成本、单芯片、立体声模数转换器 (ADC)。

用户指南: PDF
TI.com 上无现货
仿真模型

PCM1808 IBIS Model

SLEM005.ZIP (29 KB) - IBIS Model
光绘文件

PCM1808EVM Gerber Files

SLEC031.ZIP (106 KB)
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
TIDC-WL1837MOD-AUDIO-MULTIROOM-CAPE — TI WiLink 8 Wi-Fi/Bluetooth/Bluetooth Smart Audio Multiroom Cape 参考设计

TI WiLink™ 8 WL1837MOD 音频 Cape 是无线多室音频参考设计,可与 BeagleBone Black(采用 TI Sitara™ AM335x)配合使用。通过使用 WiLink 8 器件捕获和登记所连接 AP 信标的精确到达时间的 WLAN 功能,在连接的多个音频设备之间实现超精确同步。WiLink 8 模块 (WL1837MOD) 提供集成式 Wi-Fi®/Bluetooth®/低功耗蓝牙解决方案,具有 2.4GHz MIMO 和 5GHz 频带上的天线分集功能。该模块提供出色的音频解决方案,具有多室、Airplay® (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00232 — 无线超低音放大器参考设计

此无线超低音放大器参考设计展示了将无线连接集成到传统模拟输入超低音设计的简易性。由 MSP430 控制有线或无线模式。此参考设计包含具有用于监控和控制的高性能立体声数字音频放大器系统。此设计包含用于在无线模式实现音频流的 CC8520 PurePath 音频无线射频 SoC 模块。提供了参考设计中使用的电路板和 EVM 的原理图、物料清单和设计注意事项。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频