MC33063A-Q1

正在供货

符合 AEC-Q100 标准的 1.5A 峰值升压/降压/反相开关稳压器

产品详情

Vin (min) (V) 3 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 40 Iq (typ) (A) 0.004 Duty cycle (max) (%) 90 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 40 Iq (typ) (A) 0.004 Duty cycle (max) (%) 90 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified With the:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current
  • AEC-Q100 Qualified With the:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
MC33063A 正在供货 工作温度范围为 -40°C 至 85°C 的 1.5A 升压、降压、反相开关稳压器 Non-Q1 version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 MC33063A-Q1 1.5-A Peak Boost, Buck, Inverting Switching Regulator 数据表 (Rev. C) PDF | HTML 2014年 12月 30日
功能安全信息 MC33063A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2023年 7月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

MC33063A(-Q1) Unencrypted PSpice Transient Model

SLLM444.ZIP (2 KB) - PSpice Model
仿真模型

MC33063A-Q1 TINA-TI Transient Reference Design

SLLM380.TSC (1917 KB) - TINA-TI Reference Design
仿真模型

MC33063A-Q1 TINA-TI Transient Spice Model

SLLM381.ZIP (11 KB) - TINA-TI Spice Model
参考设计

TIDA-01168 — 适用于 12V/48V 汽车系统的双向直流/直流转换器参考设计

TIDA-01168 参考设计是一款四相、双向直流/直流转换器开发平台,适用于 12V/48V 汽车系统。此系统使用两个 LM5170-Q1 电流控制器和一个 TMS320F28027F 微控制器 (MCU) 进行功率级控制。LM5170-Q1 子系统使用平均电流反馈进行电流控制,而 C2000™ 微控制器则提供电压反馈。这种控制机制不再需要多相位转化器通常需要进行的相电流平衡。基于 LM5170-Q1 的系统可实现高级别集成,减小印刷电路板 (PCB) 面积、简化设计并加速开发。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频