LMR70503

正在供货

2.8V 至 5.5V、300mA 降压/升压负输出稳压器

产品详情

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Inverting Type Converter Vin (min) (V) 2.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -0.9 Iq (typ) (µA) 300 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.32
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Inverting Type Converter Vin (min) (V) 2.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) -5.5 Vout (max) (V) -0.9 Iq (typ) (µA) 300 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.32
DSBGA (YFX) 8 1.8 mm² 1.8 x 1
  • Tiny 8-Bump Thin DSBGA Package: 0.84 mm × 1.615 mm × 0.6 mm
  • 2.8 V to 5.5 V Input Voltage Range
  • Adjustable Output Voltage: -0.9 V to -5.5 V
  • 320 mA Switch Current Limit
  • 500 kHz Minimum Switching Frequency
  • Ground Referred Enable Input
  • Under Voltage Lock Out (UVLO)
  • No External Compensation
  • Internal Soft Start
  • 1 µA Shutdown Supply Current
  • Small Output Voltage Ripple
  • WEBENCH Enabled

Performance Benefits

  • Easy To Use
  • Tiny Overall Solution Size Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Tiny 8-Bump Thin DSBGA Package: 0.84 mm × 1.615 mm × 0.6 mm
  • 2.8 V to 5.5 V Input Voltage Range
  • Adjustable Output Voltage: -0.9 V to -5.5 V
  • 320 mA Switch Current Limit
  • 500 kHz Minimum Switching Frequency
  • Ground Referred Enable Input
  • Under Voltage Lock Out (UVLO)
  • No External Compensation
  • Internal Soft Start
  • 1 µA Shutdown Supply Current
  • Small Output Voltage Ripple
  • WEBENCH Enabled

Performance Benefits

  • Easy To Use
  • Tiny Overall Solution Size Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin DSBGA package. Its unique control method is designed to provide fast transient response, low output noise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output voltage.

The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin DSBGA package. Its unique control method is designed to provide fast transient response, low output noise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output voltage.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS63700 正在供货 采用 3x3 QFN 封装的可调节 -15V 输出反向 DC/DC 转换器 Maximum Vin is 5.5 V

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 LMR70503 Buck-Boost Converter For Negative Output Voltage in DSBGA 数据表 (Rev. A) 2013年 4月 4日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
应用简报 可解决光学模块电源难题的降压/升压转换器 英语版 2019年 7月 5日
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 AN-2264 LMR70503 Demo Board (Rev. A) 2013年 4月 25日
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
应用手册 Input and Output Capacitor Selection 2005年 9月 19日
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMR70503EVM — LMR70503 评估模块

The LMR70503 is an inverting buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin micro SMD package (0.84 mm × 1.615 mm × 0.6 mm). Its unique control method is designed to provide fast transient response, low outputnoise, high efficiency, and tight regulation in the (...)
用户指南: PDF
TI.com 上无现货
仿真模型

LMR70503 Unencrypted PSpice Transient Model

SNVM973.ZIP (3 KB) - PSpice Model
仿真模型

LMR70503 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM473A.ZIP (84 KB) - PSpice Model
参考设计

TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC

宽带射频 (RF) 接收器有助于极大提升无线电设计中的灵活性。较宽的瞬时带宽支持灵活调节而无需改动硬件且能够以间隔较大的频率捕获多个通道。

此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。

设计指南: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFX) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频