LMH0384
- Compliant With ST 424, ST 292, ST 344, and ST
259 - Supports DVB-ASI at 270 Mbps
- Wide Range of Data Rates: 125 Mbps to 2.97
Gbps - Equalizes up to 140 Meters of Belden 1694A at
2.97 Gbps, up to 200 Meters of Belden 1694A at
1.485 Gbps, or Up to 400 Meters of Belden 1694A
at 270 Mbps - Power Save Mode With Auto Sleep Control (35
mW Typical Power Consumption in Power Save
Mode) - Optional SPI Register Access
- Manual Bypass and Output Mute With a
Programmable Threshold - Internally Terminated 100-Ω LVDS Outputs With
SPI Programmable Output Common-Mode Voltage
and Swing - Programmable Launch Amplitude Optimization in
SPI Mode - Cable Length Indicator in SPI Mode
- Single 3.3-V Supply Operation
- 16-Pin WQFN Package
- Industrial Temperature Range: –40°C to +85°C
- Footprint Compatible With the LMH0344,
LMH0044, and LMH0074 in Pin Mode
The LMH0384 3-Gbps HD - SD SDI Extended Reach and Configurable Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259 standards.
The LMH0384 device includes active sensing features and design enhancements including longer cable equalization, lower output jitter, configurable pin mode and SPI modes, a power-saving sleep mode, and programmable output common-mode voltage and swing. The LMH0384 implements DC restoration to correctly handle pathological data conditions.
The LMH0384 includes an auto sleep mode to power down the device when no input signal is detected. Other features include separate carrier detect and output mute pins which may be tied together to mute the output when no input signal is present, and a programmable mute reference which may be used to mute the output at a selectable level of signal degradation.
The LMH0384 supports two modes of operation. In pin mode (non-SPI mode) the LMH0384 is footprint compatible with the LMH0344 and legacy SDI equalizers. In the optional SPI mode, the LMH0384 provides register access to all of its features along with a cable length indicator, programmable output common-mode voltage and swing, and launch amplitude optimization.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SD384EVK — SD384EVK - 用于 LMH0384 电缆均衡器的评估板
The SD384EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0384 3 Gbps HD/SD SDI Extended Reach and Configurable Adaptive Cable Equalizer.
The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0384 (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RUM) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。