LM5104

正在供货

具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.035 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.035 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • Adaptive Rising and Falling Edges With Programmable
    Additional Delay
  • Single Input Control
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Fast Turnoff Propagation Delay (25 ns Typical)
  • Drives 1000-pF Loads With 15-ns Rise and Fall Times
  • Supply Rail Undervoltage Lockout
  • SOIC and WSON-10 4-mm × 4-mm Package
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • Adaptive Rising and Falling Edges With Programmable
    Additional Delay
  • Single Input Control
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Fast Turnoff Propagation Delay (25 ns Typical)
  • Drives 1000-pF Loads With 15-ns Rise and Fall Times
  • Supply Rail Undervoltage Lockout
  • SOIC and WSON-10 4-mm × 4-mm Package

The LM5104 High-Voltage Gate Driver is designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck configuration. The floating high-side driver can work with supply voltages up to 100 V. The high-side and low-side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high-voltage diode is provided to charge high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. This device is available in the standard SOIC and the WSON packages.

The LM5104 High-Voltage Gate Driver is designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck configuration. The floating high-side driver can work with supply voltages up to 100 V. The high-side and low-side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high-voltage diode is provided to charge high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. This device is available in the standard SOIC and the WSON packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM5102 正在供货 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 This product adds resistor-programmable deadtime for more precise timing.
LM5105 正在供货 具有 8V UVLO 和可编程死区时间的 1.8、1.6A、100V 半桥栅极驱动器 This product adds enable pin for lower quiescent current during standby.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM5104 High-Voltage Half-Bridge Gate Driver With Adaptive Delay 数据表 (Rev. D) PDF | HTML 2014年 12月 16日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM5104 PSpice Transient Model (Rev. A)

SNVM164A.ZIP (49 KB) - PSpice Model
仿真模型

LM5104 TINA-TI Transient Reference Design

SNVM339.TSC (536 KB) - TINA-TI Reference Design
仿真模型

LM5104 TINA-TI Transient Spice Model

SNVM340.ZIP (10 KB) - TINA-TI Spice Model
仿真模型

LM5104 Unencrypted PSpice Transient Model

SNVMAC6.ZIP (2 KB) - PSpice Model
计算工具

SNVR521 LM51xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
LM25101 具有 8V UVLO 和 TTL 输入的 3A、2A 或 1A 半桥栅极驱动器 LM5100A 具有 8V UVLO 和 CMOS 输入的 3A、100V 半桥栅极驱动器 LM5100B 具有 8V UVLO 和 CMOS 输入的 2A、100V 半桥栅极驱动器 LM5100C 具有 8V UVLO 和 CMOS 输入的 1A、100V 半桥栅极驱动器 LM5101 高压高侧和低侧栅极驱动器 LM5101A 具有 8V UVLO 和 TTL 输入的 3A、100V 半桥栅极驱动器 LM5101B 具有 8V UVLO 和 TTL 输入的 2A、100V 半桥栅极驱动器 LM5101C 具有 8V UVLO 和 TTL 输入的 1A、100V 半桥栅极驱动器 LM5102 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 LM5104 具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器 LM5106 具有 8V UVLO 和可编程死区时间的 1.2A、1.8A、100V 半桥栅极驱动器 LM5107 具有 8V UVLO 的 1.4A、100V 半桥栅极驱动器 LM5108 具有使能和互锁功能的 2.6A、110V 半桥栅极驱动器 LM5109A 具有 8V UVLO 的 1A、100V 半桥栅极驱动器 LM5109B 具有 8V UVLO 和高噪声抗扰度的 1A、100V 半桥栅极驱动器
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
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频