主页 电源管理 电源开关 理想二极管/ORing 控制器

LM5050-2

正在供货

6V 至 75V、400uA IQ ORing FET 控制器

产品详情

Vin (min) (V) 6 Vin (max) (V) 75 Number of channels 1 Features FET test, Linear control, Reverse current blocking Iq (typ) (mA) 0.4 Iq (max) (mA) 0.72 FET External single FET IGate source (typ) (µA) 32 IGate source (max) (µA) 45 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -41, -28 Design support EVM, Reference Design, Simulation Model Rating Catalog Imax (A) 250 VGS (max) (V) 14.7 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
Vin (min) (V) 6 Vin (max) (V) 75 Number of channels 1 Features FET test, Linear control, Reverse current blocking Iq (typ) (mA) 0.4 Iq (max) (mA) 0.72 FET External single FET IGate source (typ) (µA) 32 IGate source (max) (µA) 45 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -41, -28 Design support EVM, Reference Design, Simulation Model Rating Catalog Imax (A) 250 VGS (max) (V) 14.7 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Wide Operating Input Voltage Range: +6V to +75V
  • +100 Volt Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • MOSFET Diagnostic Test Mode
  • Fast 50ns Response to Current Reversal
  • 2A Peak Gate Turn-off Current
  • Minimum VDS Clamp for Faster Turn-off
  • Package: SOT-6 (Thin SOT23-6)

All trademarks are the property of their respective owners.

  • Wide Operating Input Voltage Range: +6V to +75V
  • +100 Volt Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • MOSFET Diagnostic Test Mode
  • Fast 50ns Response to Current Reversal
  • 2A Peak Gate Turn-off Current
  • Minimum VDS Clamp for Faster Turn-off
  • Package: SOT-6 (Thin SOT23-6)

All trademarks are the property of their respective owners.

The LM5050-2 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-2 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-2 can connect power supplies ranging from +6V to +75V and can withstand transients up to +100V.

The LM5050-2 also provides a FET test diagnostic mode which allows the system controller to test for shorted MOSFETs.

The LM5050-2 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-2 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-2 can connect power supplies ranging from +6V to +75V and can withstand transients up to +100V.

The LM5050-2 also provides a FET test diagnostic mode which allows the system controller to test for shorted MOSFETs.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM5050-2 High Side OR-ing FET Controller 数据表 (Rev. B) 2013年 3月 8日
应用手册 理想二极管基础知识 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 5月 26日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
用户指南 AN-2051 LM5050-2EVAL Evaluation Board (Rev. A) 2013年 5月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5050MK-2EVAL — 用于 LM5050-2 的评估板

The LM5050-2 evaluation board is designed to demonstrate the capabilities of the LM5050-2 OR-ing Diode Controller. It is intended for evaluation of the functions of the LM5050-2.
用户指南: PDF
TI.com 上无现货
仿真模型

LM5050 Unencrypted PSPICE Transient Model

SNVM010.ZIP (347 KB) - PSpice Model
仿真模型

LM5050-2 TINA-TI Transient Reference Design

SNVM063.TSC (85 KB) - TINA-TI Reference Design
仿真模型

LM5050-2 TINA-TI Transient Spice Model

SNVM062.ZIP (11 KB) - TINA-TI Spice Model
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
TIDA-00702 — 具有精密电压、电流和功率限值的 60W、24V 高效工业电源

TIDA-00702 是 60W 工业交流-直流电源,旨在用于过程控制、工厂自动化和机械控制等工业和仪器系统。此参考设计是使用 UCC28740 初级侧调节 (PSR) 恒定电流-恒定电压 (CC-CV) 反激式控制器实现的准谐振反激式转换器,内置了所有必要的保护机制。硬件设计经测试符合传导发射、浪涌和 EFT 要求。

参考设计的突出亮点:

  • 设计中所含的组件数减少,符合 NEC 2 类和限功率电源 (LPS) 规范
  • 符合能源之星评级和 2013 欧盟生态设计指令能源相关产品 (ErP) Lot 6
  • 强大的输出电源保护,可免受输出过流、输出短路、输出过压和过热情况的损害
设计指南: PDF
原理图: PDF
参考设计

TIDA-00701 — 具有精密电流和功率限值的 100W、24V 高效、高 PF 工业电源

TIDA-00701 是 100W、24V 工业交流-直流电源,旨在用于过程控制、工厂自动化和机械控制等工业和仪器系统。此参考设计具有使用 UCC28051 PFC 控制器设计的前端功率因数校正 (PFC) 电路,后跟使用 UCC28740 初级侧调节 (PSR) CC-CV 反激式控制器实现的准谐振反激式转换器,内置了所有必要的保护机制。硬件设计经测试符合传导发射、浪涌和 EFT 要求。

此参考设计的突出亮点为:

  • 设计中所含的组件数减少,符合 NEC 2 类和限功率电源 (LPS) 规范
  • 符合能源之星评级和 2013 欧盟生态设计指令能源相关产品 (ErP) Lot 6
  • 符合严格的电流 THD (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频