产品详情

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Space Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Space Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 14 62.9285 mm² 9.91 x 6.35 CFP (NAD) 14 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available With Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1 to ±18 VDC
  • Very Low Supply Current Drain (0.8 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±1 mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

  • Available With Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1 to ±18 VDC
  • Very Low Supply Current Drain (0.8 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±1 mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV max for all four comparators. These were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, they will directly interface with MOS logic— where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV max for all four comparators. These were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, they will directly interface with MOS logic— where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 LM139AQML LM139QML Low Power Low Offset Voltage Quad Comparators 数据表 (Rev. G) 2013年 3月 26日
* 辐射与可靠性报告 LM139AQML-SP Neutron Displacement Damage (NDD) Characterization 2022年 5月 25日
* SMD LM139AQML-SP SMD 5962R9673802VXA 2016年 6月 21日
* 辐射与可靠性报告 LM139AxRLQMLV ELDRS Characterization Report 2012年 5月 10日
* 辐射与可靠性报告 LM139AxRLQMLV ELDRS SET Report 2012年 5月 10日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 6月 10日
选择指南 TI Space Products (Rev. J) 2024年 2月 12日
白皮书 适用于 STAR-Tiger SpaceFibre 路由交换机的航空级电源 PDF | HTML 英语版 PDF | HTML 2024年 1月 9日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM139 MDE MCD2610A Low Power Low Offset Voltage Quad Comparator 2012年 9月 18日
更多文献资料 Die D/S LM139 MW8 Low Power Low Offset Voltage Quad Comparator 2012年 9月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UC1843BEVM-CVAL — UC1843B-SP 电流模式 PWM 控制器评估模块

UC1843BEVM-CVAL 使用 UC1843A-SP、INA901-SP、LM139AQML-SP 和 UC1901-SP 创建具有电流检测和过流标志的隔离型反馈反激式转换器。UC1843A-SP 用于切换反激式转换器的低侧 MOSFET,并为输出端提供电压和电流。UC1901-SP 可检测输出电压并实现隔离式反馈闭环。INA901-SP 检测提供给 LM139AQML-SP 的输入电流以产生过流标志。
用户指南: PDF
TI.com 上无现货
评估板

STARD-3P-STAR-TIGER — STAR-Dundee 使用 TI 耐辐射电源和模拟 IC 的 STAR-Tiger SpaceFibre 电源

STAR-Tiger 是一款高性能 SpaceFibre 路由交换机,作为欧盟 Hi-SIDE 项目的一部分,获得了欧洲航天论坛的航空创新奖。STAR-TIGER 交换机中的电源板为用于实现路由交换机的 Xilinx KU060 FPGA 提供主电源轨。STAR-Tiger 电源板使用德州仪器 (TI) 的耐辐射电源器件,提供了可实现航天器高性能计算和组网的稳健电源。

来源:STAR-Dundee Ltd.
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
TIDA-070002 — 具有过流限制功能空间的 50W 反激式参考设计

航天器总线电压范围为额定 28V 至 100V 以上不等,一般用于高功率商用通信卫星。本参考设计展示了航天级 50W 隔离型中间总线转换器的示例,并实现了过流保护 (OCP) 限制功能。本设计采用 INA901-SP 耐辐射型电流监控器、LM139AQML-SP 四路比较器和 UC1901-SP,以创建具有电流感应和过流标志的隔离型反馈反激式器件,即 UC1843A-SP 电流模式 PWM 控制器,用于切换反激式转换器的低侧 MOSFET,并向输出提供电压和电流,UC1901-SP 可感应输出电压并实现隔离式反馈闭环。INA901-SP 可感应提供给 LM139AQML-SP (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (J) 14 Ultra Librarian
CFP (NAC) 14 Ultra Librarian
CFP (NAD) 14 Ultra Librarian
DIESALE (Y)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频