产品详情

Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper
      Motor, or Other Actuators/Loads
    • Efficient PWM Voltage Control for Constant
      Motor Speed With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally-Enhanced Surface Mount Packages
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper
      Motor, or Other Actuators/Loads
    • Efficient PWM Voltage Control for Constant
      Motor Speed With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally-Enhanced Surface Mount Packages

The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.

The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD package (Eco-friendly: RoHS & no Sb/Br).

The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.

The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD package (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DRV8210 正在供货 具有自动睡眠模式的 12V、1.76A H 桥电机驱动器 Wider voltage support, higher current capabilities, and reduced package size
DRV8212 正在供货 具有自动睡眠模式的 12V、4A H 桥电机驱动器 Wider voltage support, higher current capabilities, and reduced package size
DRV8213 正在供货 具有集成电流检测、电流调节和失速检测功能的 11V、4A 有刷直流电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep and integrated current sense
DRV8214 正在供货 具有无传感器失速检测、纹波计数和 I²C 接口的 11V、4A H 桥电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep, integrated current sense and ripple counting

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 DRV8832 Low-Voltage Motor Driver IC 数据表 (Rev. I) PDF | HTML 2014年 1月 10日
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 8月 6日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
技术文章 Automating smart home systems with motor drivers PDF | HTML 2019年 10月 24日
白皮书 Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment 2018年 8月 10日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
用户指南 DRV8830-32 User Guide 2011年 6月 3日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8832EVM — DRV8832 评估模块

DRV8832 评估模块包含一个 1A、H 桥电机驱动器(带并行控制接口)和少量外部组件(可用于驱动刷式直流电机或其它负载,例如螺线管)。通过 DRV8832EVM,设计人员能够轻松快速地在其特定应用中评估 DRV8832 电机驱动器的性能。DRV8832 包括用于设置 PWM 稳定输出电压(由 VSET 引脚电压控制)的内部参考电压。此 EVM 可在 2.75V 至 6V 的电源电压下工作。

用户指南: PDF
TI.com 上无现货
支持软件

SLVC424 Board Files: DRV8830 EVM and DRV8832 EVM

支持的产品和硬件

支持的产品和硬件

产品
有刷直流 (BDC) 电机驱动器
DRV8830 具有速度调节和 I2C 控制的 7V、1A H 桥电机驱动器 DRV8832 具有电压调节功能的 7V、1A、H 桥电机驱动器
硬件开发
评估板
DRV8830EVM DRV8830 评估模块 DRV8832EVM DRV8832 评估模块
仿真模型

DRV8832 PSpice Transient Model

SLVM830.ZIP (26 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频