特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
Dallas Logic Corporation
Electronic design & prototyping service provider
Founded in January of 2001, Dallas Logic is located in McKinney, Texas, USA. We serve the Dallas/Fort Worth area and the global community at large with electronic design and prototype delivery services. We are a member of Texas Instruments' Design Services Network. Dallas Logic is a company that operates with a "lean and expedient" philosophy. We utilize efficient development strategies which translates to lower development costs for you. Quality minded, experienced staff and reasonable rates allow us to provide you with a quality and cost effective solution. It is our goal to deliver an electronic product to your company which exceeds your expectations. Our most important objective is to make sure you are a satisfied, and repeat customer. We look forward to helping you in whatever capacity we can.
-
214-282-3347
- 联系合作伙伴
- www.dallaslogic.com
- 参考设计
- 评估板
- 北美
- 17217 Waterview Parkway
- Suite 1.202
- Dallas, Texas, 75252
- United States
资源
DEV-ADC34J22 — DEV-ADC34J22 评估模块
DEV-ADC34J22 是一款四通道 50MSPS ADC 模块,旨在与 Altera HSMC 标准接轨。DEV-ADC34J22 采用 TI 符合 JESD204B 标准的全新 ADC34J22 模数转换器 (ADC),结合使用 TI LMK04828 抖动清除器的时钟调节功能。它可通过 TI 的 THS4541 850MHz 带宽全差动放大器,在 2 个通道(共 4 个)中提供单端直流耦合输入。
该模块可提供 6 个前面板 SMA 连接器:1 个 EXT 触发器、1 个 EXT 时钟和 4 个模拟输入通道,同时提供一个用于单独时钟生成的板载 10MHz TCXO,其 100MHz (...)
TIDA-00294 — 适用于高速 ADC 的高性能单端转差分有源接口参考设计
此参考设计使用 ADC34J22 12b 50Msps JESD204B 数据转换器和 THS4541 全差分放大器来演示如何为高速 ADC 设计高性能有源接口。这种电路可用于传感器前端、电机控制以及测试和测量应用。这里介绍了电路模型和设计公式的推导以及 PCB 的实际实施。与无源交流耦合变压器接口相比,该实施的结果显示可提供非常相似的性能。