产品结构树

Application-specific port protection Overview

Overvoltage, overcurrent, EMI, ESD, and surge protection integrated for USB and HDMI®

USB Type-C™ protection

Comprehensive 20-V short-to-Vbus and ESD protection for the USB Type-C™ interface

Overvoltage Protection

Integrated ESD protection combined with current limit, overvoltage protection (OVP) and surge for USB 2.0/3.0/3.1 applications including automotive short-to-battery protection

Display interface protection

Integrated ESD protection combined with current limit and level shifters for HDMI applications, VGA, and EMI filtering

TI offers a diverse portfolio of protection devices designed with full compliance to interface standards such as USB Type-C™, USB 2.0, USB 3.0, USB 3.1, HDMI, and others.