ZHCU763
March 2021
说明
资源
特性
应用
5
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
Multichannel SSR with Independent Isolation Between SSR Channels
2.2.2
Design Challenge With Single Isolation
2.2.3
Multichannel SSR Drive With Single Isolation Multichannel Digital Isolator
2.2.4
Need of High-Impedance Voltage Translator
2.2.5
Design to Minimize Cross-Coupling and MOSFET Gate Pick up Due to Other SSR Switching
2.2.6
Schematic: Design of Gate-Drive Circuit
2.2.6.1
Calculation of Gate-Driver Power Consumption
2.2.7
Schematic: Digital Isolator Circuit
2.2.8
Schematic: 3.3 V to 10V_ISO, 5V_ISO Power Supply
2.3
Highlighted Products
2.3.1
ISO7760
2.3.2
ISO7740
2.3.3
ISO7041
2.3.4
CSD19538Q2
2.3.5
CSD17382F4
2.3.6
TPL7407LA
2.3.7
TLV760
2.3.8
TLC555
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.1.1
Test Equipment Needed to Validate Board
3.1.2
Test Conditions
3.1.3
Test Procedure
3.2
Test Setup
3.3
Test Results
3.3.1
Functional Tests
3.3.2
Overcurrent Testing With External Fuse
3.3.3
Surge Testing
3.3.4
Multichannel SSR Driven From Two 24-VAC Transformers
3.3.5
Alternate SSR Topology for High Voltage
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
支持资源
4.4
Trademarks
5
About the Author
4.1.1
Schematics
To download the schematics, see the design files at
TIDA-010085
.