ZHCU710 October   2019

 

  1.    说明
  2.    资源
  3.    特性
  4.    应用
  5.    设计图像
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TLV61048
      2. 2.3.2 TPS560430
      3. 2.3.3 TL431
      4. 2.3.4 CSD25310Q2
    4. 2.4 System Design Theory
      1. 2.4.1 Super Capacitor Linear Charger Circuit
      2. 2.4.2 Boost Converter Solution
      3. 2.4.3 Buck Converter Solution
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Linear Charger Operating Waveform
        2. 3.2.2.2 Transient Waveform When Vbus fails
        3. 3.2.2.3 Super Capacitor Discharging Waveform
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 商标
    2. 6.2 Third-Party Products Disclaimer

TL431

The TL431 is a three-terminal adjustable shunt regulator, with specified thermal stability. Other key features of this device include:

  • Adjustable output voltage: 2.5 to 36 V
  • Operation from -40°C to 125°C
  • Low output noise
  • Sink-current capability: 1 mA to 100 mA