ZHCSQI9I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.6 | 0.5 | 4.9 | 0.4 | 4.6 | 0.3 | 3.4 | 0.3 | 3 | ns |
tPHL | 2.6 | 0.5 | 4.9 | 0.4 | 4.6 | 0.3 | 3.4 | 0.3 | 3 | |||
tPLH | B | A | 2.2 | 0.4 | 4.2 | 0.3 | 3.8 | 0.2 | 3.4 | 0.2 | 3.3 | ns |
tPHL | 2.2 | 0.4 | 4.2 | 0.3 | 3.8 | 0.2 | 3.4 | 0.2 | 3.3 | |||
tPHZ | DIR | A | 2.8 | 0.3 | 3.8 | 0.8 | 3.8 | 0.4 | 3.8 | 0.5 | 3.8 | ns |
tPLZ | 2.8 | 0.3 | 3.8 | 0.8 | 3.8 | 0.4 | 3.8 | 0.5 | 3.8 | |||
tPHZ | DIR | B | 4.9 | 2 | 7.6 | 1.5 | 6.5 | 0.6 | 4.1 | 1 | 4 | ns |
tPLZ | 4.9 | 2 | 7.6 | 1.5 | 6.5 | 0.6 | 4.1 | 1 | 4 | |||
tPZH (1) | DIR | A | 7.1 | 11.8 | 10.3 | 7.5 | 7.3 | ns | ||||
tPZL (1) | 7.1 | 11.8 | 10.3 | 7.5 | 7.3 | |||||||
tPZH (1) | DIR | B | 5.4 | 8.6 | 8.1 | 7 | 6.6 | ns | ||||
tPZL (1) | 5.4 | 8.6 | 8.1 | 7 | 6.6 |