ZHCSQI9I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2V | VCCA = VCCB = 1.5V | VCCA = VCCB = 1.8V | VCCA = VCCB = 2.5V | VCCA = VCCB = 3.3V | UNIT | |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output | CL = 0pF, f = 10MHz, tr = tf = 1ns | 3 | 3 | 3 | 3 | 4 | pF |
B-port input, A-port output | 13 | 13 | 14 | 15 | 15 | |||
CpdB (1) | A-port input, B-port output | CL = 0pF, f = 10MHz, tr = tf = 1ns | 13 | 13 | 14 | 15 | 15 | pF |
B-port input, A-port output | 3 | 3 | 3 | 3 | 3 |