ZHCSPA6F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
The WRITE bit timing diagram in Figure 7-10 shows that the host initiates the transmission by issuing the tWSTRB portion of the bit and then either driving the DATA bus low for a WRITE 0, or releasing the DATA bus for a WRITE 1.