ZHCSPA6F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | TO-92 | ||
SDQ | 1 | 2 | I | Data |
VSS | 2, 3 | 1 | — | Ground. Both pins should be connected to system ground. |
NC | — | 3 | — | No connection. This pin should be connected to system ground or left floating. |