ZHCSPA5E August 1999 – March 2024 THS4021 , THS4022
PRODUCTION DATA
The THS402x family has a single functional mode and can be used with both single-supply or split power-supply configurations. The power-supply voltage must be greater than 9 V (±4.5 V) and less than 33 V (±16.5 V).