ZHCSPA5E August 1999 – March 2024 THS4021 , THS4022
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | |||||||
BW | Small-signal bandwidth (–3 dB) |
Gain = 10 | VCC = ±15 V | 290 | MHz | ||
VCC = ±5 V | 250 | ||||||
Gain = 20 | VCC = ±15 V | 110 | |||||
VCC = ±5 V | 100 | ||||||
Bandwidth for 0.1-dB flatness | Gain = 10 | VCC = ±15 V | 17 | ||||
VCC = ±5 V | 17 | ||||||
Full-power bandwidth(1) | VO(pp) = 20 V, VCC = ±15 V | 7.5 | |||||
VO(pp) = 5 V, VCC = ±5 V | 23.6 | ||||||
SR | Slew rate(2) | Gain = 10 | VCC = ±15 V, 20-V step | 470 | V/µs | ||
VCC = ±5 V, 5-V step | 370 | ||||||
ts | Settling time to 0.1% | Gain = –10 | VCC = ±15 V, 5-V step | 30 | ns | ||
VCC = ±5 V, 2-V step | 30 | ||||||
Settling time to 0.01% | Gain = –10 | VCC = ±15 V, 5-V step | 160 | ||||
VCC = ±5 V, 2-V step | 160 | ||||||
THD+N | Total harmonic distortion + noise | Gain = 10, f = 1 kHz, BW = 80 kHz |
VCC = ±15 V, RL = 600 Ω, VO = 3 VRMS |
–114 | dB | ||
0.0002 | % | ||||||
VCC = ±15 V, RL = 2 kΩ, VO = 3 VRMS |
–114 | dB | |||||
0.0002 | % | ||||||
VCC = ±5 V, RL = 600 Ω, VO = 1 VRMS |
–106 | dB | |||||
0.0005 | % | ||||||
VCC = ±5 V, RL = 2 kΩ, VO = 1 VRMS |
–106 | dB | |||||
0.0005 | % | ||||||
IMD | Intermodulation distortion | Gain = 10, SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) |
VCC = ±15 V, VO = 3 VRMS, RL = 600 Ω |
–109 | dB | ||
0.00036 | % | ||||||
VCC = ±15 V, VO = 3 VRMS, RL = 2 kΩ |
–109 | dB | |||||
0.00036 | % | ||||||
VCC = ±5 V, VO = 1 VRMS, RL = 600 Ω |
–105 | dB | |||||
0.00056 | % | ||||||
VCC = ±5 V, VO = 1 VRMS, RL = 2 kΩ |
–105 | dB | |||||
0.00056 | % | ||||||
NOISE/DISTORTION PERFORMANCE | |||||||
THD | Total harmonic distortion | VO(pp) = 2 V, f = 1 MHz, gain = 10, VCC = ±15 V |
–68 | dBc | |||
RL = 1 kΩ | –77 | ||||||
VO(pp) = 2 V, f = 1 MHz, gain = 10, VCC = ±5 V |
–69 | ||||||
RL = 1 kΩ | –78 | ||||||
Vn | Input voltage noise | VCC = ±5 V or ±15 V, f > 10 kHz | 1.2 | nV/√Hz | |||
In | Input current noise | VCC = ±5 V or ±15 V, f > 10 kHz | 2.3 | pA/√Hz | |||
Differential gain error | Gain = 10, NTSC, 40 IRE modulation, ±100 IRE ramp | VCC = ±15 | 0.02 | % | |||
VCC = ±5 V | 0.02 | ||||||
Differential phase error | Gain = 10, NTSC, 40 IRE modulation, ±100 IRE ramp | VCC = ±15 | 0.08 | ° | |||
VCC = ±5 V | 0.06 | ||||||
XT | Channel-to-channel crosstalk (THS4022 only) | VCC = ±5 V or ±15 V, f = 1 MHz | –54 | dBc | |||
DC PERFORMANCE | |||||||
Open-loop gain | VCC = ±15 V, VO = ±10 V, RL = 1 kΩ |
TA = 25°C | 92 | 100 | dB | ||
TA = full range | 91 | ||||||
VCC = ±5 V, VO = ±2.5 V, RL = 1 kΩ |
TA = 25°C | 86 | 98 | ||||
TA = full range | 84 | ||||||
VOS | Input offset voltage | VCC = ±5 V or ±15 V | TA = 25°C | 0.3 | 2 | mV | |
TA = full range | 3 | ||||||
Offset voltage drift | VCC = ±5 V or ±15 V, TA = full range | 2 | µV/°C | ||||
IIB | Input bias current | VCC = ±5 V or ±15 V | TA = 25°C | 9 | 20 | µA | |
TA = full range | 33 | µA | |||||
IOS | Input offset current | VCC = ±5 V or ±15 V | TA = 25°C | 30 | 250 | nA | |
TA = full range | 400 | nA | |||||
Input offset current drift | VCC = ±5 V or ±15 V, TA = full range | 0.2 | nA/°C | ||||
INPUT CHARACTERISTICS | |||||||
VICR | Common-mode input voltage | VCC = ±15 V | ±13.8 | ±14.3 | V | ||
VCC = ±5 V | ±3.8 | ±4.3 | |||||
CMRR | Common-mode rejection ratio | VCC = ±15 V, VICR = ±12 V | TA = 25 °C | 95 | dB | ||
TA = full range | 74 | ||||||
VCC = ±5 V, VICR = ±2.5 V | TA = 25 °C | 100 | |||||
TA = full range | 85 | ||||||
ri | Input resistance | 1 | MΩ | ||||
Ci | Input capacitance | 1.5 | pF | ||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing | VCC = ±15 V, RL = 250 Ω | ±12 | ±12.9 | V | ||
VCC = ±5 V, RL = 150 Ω | ±3 | ±3.5 | |||||
VCC = ±15 V, RL = 1 kΩ | ±13 | ±13.6 | |||||
VCC = ±5 V, RL = 1 kΩ | ±3.4 | ±3.8 | |||||
IO | Output current | VCC = ±15 V, RL = 10 Ω | 80 | 200 | mA | ||
VCC = ±5 V, RL = 10 Ω | 50 | 160 | |||||
RO | Output resistance(3) | Open-loop | 5 | Ω | |||
POWER SUPPLY | |||||||
VCC | Supply voltage | Dual supply | ±4.5 | ±16.5 | V | ||
Single supply | 9 | 33 | |||||
ICC | Supply current (per amplifier) | VCC = ±15 V | TA = 25°C | 7.5 | 10 | mA | |
TA = full range | 11 | ||||||
VCC = ±5 V | TA = 25°C | 6.5 | 9 | ||||
TA = full range | 10.5 | ||||||
PSRR | Power-supply rejection ratio | VCC = ±5 V or ±15 V | TA = 25 °C | 95 | dB | ||
TA = full range | 80 |