ZHCSNB6A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 4Bh with 1 Data Byte, Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C4_7 | C4_6 | C4_5 | C4_4 | C4_3 | R4_2C | C4_1 | C4_0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | ||||
---|---|---|---|---|---|---|---|---|
7-0 | Cn_7- Cn_0 | R | 0 | 8-bit data
conversion result of capacitance measurement for channel n. Most recent capacitance measurement result. The I2C data transmission is a 1-byte transfer. The equation defining the resistance measured is: C = N × CSTEP Where CSTEP is defined below as well as the full scale value: | ||||
Useable Resistance Range | CSTEP | |||||||
1 µF to 12 µF | 0.05 µF | |||||||
Note that the register content is not cleared at turn off. Note: The capacitance measurement is only supported in Manual/Diagnostic mode. Note: No capacitance measurement will be made if the result of the resistance detection is returned as "valid". Note: The TPS23882B SRAM needs to be programmed in order for the capacitance measurement to operate properly. |