ZHCSNB6A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 55h with 1 Data Byte, Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ALTFB4 | ALTFB3 | ALTFB2 | ALTFB1 | ALTIR4 | ALTIR3 | ALTIR2 | ALTIR1 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | ||||
---|---|---|---|---|---|---|---|---|
7-4 | ALTFBn | R | 0 | Alternative Foldback Enable bits: Used to enable the operational
alterative foldback curves while powered. 1 = Alternative Foldback is enabled 0 = Alternative Foldback is disabled The ALTFBn bits should be set prior to issuing a PWONn command to ensure the desired foldback curve is being used. | ||||
3-0 | ALTIRn | R | 0 | Alternative Inrush Enable bits: Used to enable the alterative
foldback curves during inrush on channel n 1 = Alternative Inrush is enabled 0 = Alternative Inrush is disabled Note: The ALTIRn bits need to be set prior to sending a PWONn command to ensure the desired inrush behavior is followed |