ZHCSJW0D June 2019 – March 2020 TPS62840
PRODUCTION DATA.
Because the buck converter has a pulsating input current, a low-ESR input capacitor is required for best input voltage filtering to minimize input voltage spikes. For most applications, a 4.7-µF input capacitor is sufficient.
When operating from a high impedance source, a larger input buffer capacitor is recommended to avoid voltage drops during start-up and load transients.
The input capacitor can be increased without any limit for better input voltage filtering. The leakage current of the input capacitor adds to the overall quiescent current. Table 6 shows a selection of input and output capacitors.
CAPACITOR VALUE [μF] | CAPACITOR TYPE | SIZE IMPERIAL (METRIC) | SIZE [L x W x T] | SUPPLIER |
---|---|---|---|---|
4.7 | GRM155R61A475MEAAD | 0402
(1005) |
[1mm x 0.5mm x 0.65mm max.] | muRata |
4.7 | GRM31CR71H475MA12L | 1206
(3216) |
[3.2mm x 1.6mm x 1.8mm max.] | muRata |
4.7 | C1608X7S1A475M080AC | 0603
(1608) |
[1.6mm x 0.8mm x 1.0mm max.] | TDK |
10 | GRM155R60J106ME15D | 0402
(1005) |
[1mm x 0.5mm x 0.65mm max.] | muRata |