ZHCSJF3D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating ambient temperature | –40 | 85 | °C | |
Operating supply voltage (VDDS and VDDR), external regulator mode | For operation in 1.8-V systems (VDDS and VDDR pins connected on PCB, internal DC-DC cannot be used) |
1.7 | 1.95 | V |
Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate(1) | 0 | 20 | mV/µs |