ZHCSJF3D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MCU, Reset to Active(1) | 850 - 4300 | µs | ||||
MCU, Shutdown to Active(1) | 850 - 4300 | µs | ||||
MCU, Standby to Active | 160 | µs | ||||
MCU, Active to Standby | 36 | µs | ||||
MCU, Idle to Active | 14 | µs |