ZHCSHM4 February 2018
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS23880RTQR | VQFN | RTQ | 56 | 2000 | 330 | 16.4 | 8.3 | 8.3 | 2.25 | 12 | 16 | Q2 |
TPS23880RTQT | VQFN | RTQ | 56 | 250 | 180 | 16.4 | 8.3 | 8.3 | 2.25 | 12 | 16 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS23880RTQR | VQFN | RTQ | 56 | 2000 | 367.0 | 367.0 | 38.0 |
TPS23880RTQT | VQFN | RTQ | 56 | 250 | 210.0 | 185.0 | 35.0 |