ZHCSH77D June   2017  – May 2019 DAC8740H , DAC8741H

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
  4. 修订历史记录
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions: DAC8740H
    2.     Pin Functions: DAC8741H
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  HART Modulator
      2. 8.3.2  HART Demodulator
      3. 8.3.3  FOUNDATION Fieldbus or PROFIBUS PA Manchester Encoder
      4. 8.3.4  FOUNDATION Fieldbus or PROFIBUS PA Manchester Decoder
      5. 8.3.5  Internal Reference
      6. 8.3.6  Clock Configuration
      7. 8.3.7  Reset and Power-Down
      8. 8.3.8  Full-Duplex Mode
      9. 8.3.9  I/O Selection
      10. 8.3.10 Jabber Inhibitor
    4. 8.4 Device Functional Modes
      1. 8.4.1 UART Interfaced HART
      2. 8.4.2 UART Interfaced FOUNDATION Fieldbus or PROFIBUS PA
      3. 8.4.3 SPI Interfaced HART
      4. 8.4.4 SPI Interfaced FOUNDATION Fieldbus or PROFIBUS PA
      5. 8.4.5 Digital Interface
        1. 8.4.5.1 UART
          1. 8.4.5.1.1 UART Carrier Detect
        2. 8.4.5.2 SPI
          1. 8.4.5.2.1 SPI Cyclic Redundancy Check
          2. 8.4.5.2.2 SPI Interrupt Request
    5. 8.5 Register Maps
      1. 8.5.1 CONTROL Register (Offset = 2h) [reset = 0x8042]
        1. Table 9. CONTROL Register Field Descriptions
      2. 8.5.2 RESET Register (Offset = 7h) [reset = 0x0000]
        1. Table 10. RESET Register Field Descriptions
      3. 8.5.3 MODEM_STATUS Register (Offset = 20h) [reset = 0x0000]
        1. Table 11. MODEM_STATUS Register Field Descriptions
      4. 8.5.4 MODEM_IRQ_MASK Register (Offset = 21h) [reset = 0x0024]
        1. Table 12. MODEM_IRQ_MASK Register Field Descriptions
      5. 8.5.5 MODEM_CONTROL Register (Offset = 22h) [reset = 0x0048]
        1. Table 13. MODEM_CONTROL Register Field Descriptions
      6. 8.5.6 FIFO_D2M Register (Offset = 23h) [reset = 0x0200]
        1. Table 14. FIFO_D2M Register Field Descriptions
      7. 8.5.7 FIFO_M2D Register (Offset = 24h) [reset = 0x0200]
        1. Table 15. FIFO_M2D Register Field Descriptions
      8. 8.5.8 FIFO_LEVEL_SET Register (Offset = 25h) [reset = 0x0000]
        1. Table 16. FIFO_LEVEL_SET Register Field Descriptions
      9. 8.5.9 PAFF_JABBER Register (Offset = 27h) [reset = 0x0000]
        1. Table 17. PAFF_JABBER Register Field Descriptions
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Design Recommendations
      2. 9.1.2 Selecting the Crystal or Resonator
      3. 9.1.3 Included Functions and Filter Selection
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 DAC8740H HART Modem
        2. 9.2.2.2 2-Wire Current Loop
        3. 9.2.2.3 Regulator
        4. 9.2.2.4 DAC
        5. 9.2.2.5 Amplifiers
        6. 9.2.2.6 Diodes
        7. 9.2.2.7 Passives
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 相关链接
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

SPI Interfaced HART

When interfacing the HART modem via the SPI interface, the device uses transmit and receive FIFOs that are 9-bits wide and 16 locations deep to buffer all HART data.

The HART communication protocol is half-duplex protocol which means that either the modulator or demodulator is active, and never simultaneously enabled. The device arbitrates over which component of the modem is active at all times based on activity on the HART bus. Bus activity is interfaced to the host controller through the IRQ pin and MODEM STATUS register.

By default the demodulator is active and the modulator is inactive. When a valid carrier is detected and data is being received by the modem, the CD bit (bit 1) in the MODEM STATUS register is set high. If the CD bit (bit 1) in the MODEM IRQ MASK register is set to 0, this will also cause the IRQ pin to toggle as programmed in the status CONTROL register. The IRQ pin may be programmed to be edge sensitive or level sensitive, the polarity of the signal is also programmable. When the IRQ pin toggles, the MODEM STATUS register should be read to determine the source of the interrupt. Receive data can be read from the RECEIVE FIFO by issuing an SPI read command.

Alternatively, the CD pin can be ignored by setting the CD bit (bit 1) in the MODEM IRQ MASK register to a 1. In this mode the IRQ pin will not toggle when the CD bit in the MODEM STATUS register is a 1. Instead, a RECEIVE FIFO read event can be triggered by the RECEIVE FIFO level threshold. This is achieved by programming the FIFO LEVEL SET register (bits 7:4) to the desired threshold value from 1-15, if a full FIFO (level 16 threshold) is desired the M2D FIFO FULL alarm can be used instead. If the M2D FIFO LEVEL bit (bit 7) in the MODEM IRQ MASK register is set to 0, the IRQ pin will toggle and the MODEM STATUS register should be read to determine the source of the interrupt. Receive data can then be read from the RECEIVE FIFO by issuing an SPI read command.

If data is placed in the transmit FIFO while the demodulator is active and the CD bit is high, the data remains in the FIFO until the modulator is activated. To request that the modulator is activated and the demodulator is deactivated the RTS bit (bit 0) in the MODEM CONTROL register should be set high. When the modulator is activated and the demodulator is deactivated the clear to send, or CTS, bit (bit 0) in the MODEM STATUS register is set high. If the CTS bit (bit 0) in the MODEM IRQ MASK register is set to a 0 this will cause the IRQ pin to toggle, indicating that transmit FIFO data will begin to be placed on the bus.

The level of the transmit FIFO may be monitored in order to avoid buffer overflow. This can be done either by watching for a buffer full or buffer threshold event. To monitor by a FIFO level threshold the FIFO LEVEL SET register (bits 3:0) can be programmed to the desired threshold value from 1-15. If the D2M FIFO LEVEL bit (bit 4) in the MODEM IRQ MASK register is set to a 0, this will cause the IRQ pin to toggle. Similarly an alarm can be triggered based on the D2M FIFO FULL bit in the MODEM STATUS register.