ZHCSH62B December 2017 – October 2019 LM76002-Q1 , LM76003-Q1
PRODUCTION DATA.
LM76002-Q1/LM76003-Q1 稳压器是一款易于使用的同步降压直流/直流转换器,能驱动高达 2.5A (LM76002-Q1) 或 3.5A (LM76003-Q1) 的负载电流,输入电压最高可达 60V。LM76002-Q1/LM76003-Q1 解决方案尺寸极小,但能提供优异的效率和输出精度。采用峰值电流模式控制。可调 特性 (例如可调开关频率、同步、FPWM 选项、电源正常状态标志、精密使能端、可调式软启动和跟踪)可为各种应用提供灵活且简单易用的 解决方案。轻负载时的自动频率折返和可选的外部偏置电源可以提高效率。该器件需要极少的外部组件,其引脚专为简化 PCB 布局而设计,可提供优异的 EMI (CISPR25) 和热性能。保护 功能 包括输入欠压锁定、热关断、逐周期电流限制和短路保护。LM76002-Q1/LM76003-Q1 器件采用 WQFN 30 引脚无引线式封装,且具有可湿性侧面。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LM76002-Q1 | WQFN (30) | 6.00mm × 4.00mm |
LM76003-Q1 |
空白
Changes from A Revision (November 2018) to B Revision
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 2, 3, 4, 5 | SW | P | Switching output of the regulator. Internally connected to source of the HS FET and drain of the LS FET. Connect to power inductor and boot-strap capacitor. |
6 | BOOT | P | Boot-strap capacitor connection for high-side driver. Connect a high-quality 470-nF capacitor from this pin to the SW pin. |
7, 19, 23, 27, 28, 29, 30 | NC | — | Not internally connected. Connect to ground copper on PCB to improve heat-sinking of the device and board level reliability. |
8 | VCC | P | Output of internal bias supply. Used as supply to internal control circuits. Connect a high-quality 2.2-µF capacitor from this pin to GND. TI does not recommended loading this pin by external circuitry. |
9 | BIAS | P | Optional BIAS LDO supply input. TI recommends tying this to VOUT when 3.3 V ≤ VOUT ≤ 18 V, or tying to an external 3.3-V or 5-V rail if available, to improve efficiency. When used, place a 1-µF capacitor from this terminal to ground. Tie to ground when not in use. |
10 | RT | A | Switching frequency setting pin. Place a resistor from this pin to ground to set the switching frequency. If floating, the default switching frequency is 500 kHz. Do not short to ground. |
11 | SS/TRK | A | Soft-start-control pin. Leave this pin floating to use the 6.3-ms internal soft-start ramp. An external capacitor can be connected from this pin to ground to extend the soft-start time. A 2-µA current sourced from this pin can charge the capacitor to provide the ramp. Connect to external ramp for tracking. Do not short to ground. |
12 | FB | A | Feedback input for output voltage regulation. Connect a resistor divider to set the output voltage. Never short this terminal to ground during operation. |
16 | PGOOD | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = VOUT regulation OK, Low = VOUT regulation fault. PGOOD = Low when EN = Low. |
17 | SYNC/MODE | A | Synchronization input and mode setting pin. Do not float, tie to ground if not used. Tie to ground: DCM/PFM operation under light loads, improved efficiency; tie to logic high: forced PWM under light loads, constant switching frequency over load; tie to external clock source: synchronize switching action to the clock, forced PWM under light loads. Triggers on the rising edge of external clock. |
18 | EN | A | Precision-enable input to regulator. Do not float. High = on, Low = off. Can be tied to VIN. Precision-enable input allows adjustable UVLO by external resistor divider. |
13, 14, 15 | AGND | G | Analog ground. Ground reference for internal references and logic. All electrical parameters are measured with respect to this pin. Connect to system ground on PCB. |
20, 21, 22 | PVIN | P | Supply input to internal bias LDO and HS FET. Connect to input supply and input bypass capacitors CIN. CIN must be placed right next to this pin and PGND and connected with short traces. |
24, 25, 26 | PGND | G | Power ground, connected to the source of LS FET internally. Connect to system ground, DAP/EP, AGND, ground side of CIN and COUT. Path to CIN must be as short as possible. |
EP | DAP | — | Low impedance connection to AGND. Connect to system ground on PCB. Major heat dissipation path for the die. Must be used for heat sinking by soldering to ground copper on PCB. Thermal vias are preferred. |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 | V |
THERMAL METRIC(1) | LM76002/LM76003 | UNIT | |
---|---|---|---|
RNP (WQFN) | |||
30 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 29.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 9.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.0 | °C/W |