ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AGC Maximum Gain Allowed | 0 | ||||||
R/W-1h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | AGC Maximum Gain Allowed | R/W | 1h | AGC maximum gain allowed. 0000 000: Maximum gain = 0 dB 0000 001: Maximum gain = 0.5 dB 0000 010: Maximum gain = 1 dB … 1110 110: Maximum gain = 59 dB 1110 111–111 111: Maximum gain = 59.5 dB |
0 | Reserved | R/W | 0h | Reserved. Always write zero to this bit. |