ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC PGA Mute | ADC PGA Gain Setting | ||||||
R/W-1h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ADC PGA Mute | R/W | 1h | ADC PGA mute. 0: The ADC PGA is not muted 1: The ADC PGA is muted |
6:0 | ADC PGA Gain Setting | R/W | 0h | ADC PGA gain setting. 000 0000: Gain = 0 dB 000 0001: Gain = 0.5 dB 000 0010: Gain = 1 dB … 111 0110: Gain = 59 dB 111 0111: Gain = 59.5 dB 111 1000: Gain = 59.5 dB … 111 1111: Gain = 59.5 dB |