ZHCSEN4E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency(2) | 1 | 1000 | MHz | ||
VOD | Output voltage swing | 500 | 800 | 1000 | mV | |
VOUT-PP | Differential output peak-to-peak swing | 2 × |VOD| | V | |||
VOS | Output common mode | 300 | 700 | mV | ||
tSKEW(3) | Output-to-output skew | LVPECL-to-LVPECL; same divide value | 60 | ps | ||
tPROP-DIFF | IN-to-OUT propagation delay | PLL bypass | 400 | ps | ||
tR/tF(3) | Output rise or fall time | 20% to 80%, < 300 MHz | 175 | 300 | ps | |
±100 mV around center point, > 300 MHz | 200 | ps | ||||
PN-Floor | Output phase noise floor (fOFFSET> 10 MHz) | 156.25 MHz | –164 | dBc/Hz | ||
ODC(3) | Output duty cycle | 45% | 55% |