ZHCSDC6D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ALARMIN-ALR | THERM-ALR | LT-HIGH-ALR | LT-LOW-ALR | |||
R/W-All zeros | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R/W | All zeros |
Reserved for factory use |
3 | ALARMIN-ALR | R/W | 0 |
This register selects which alarm forces DACs into a clear state, regardless of which DAC operation mode is active, auto or manual. In order for DAC_n to go into clear mode, it must be enabled in the DAC Clear Enable registers. |
2 | THERM-ALR | R/W | 0 | |
1 | LT-HIGH-ALR | R/W | 0 | |
0 | LT-LOW-ALR | R/W | 0 |