ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
For information about similar products, see the following links:
TMS320F2802x
Microcontrollers
The F2802x series offers
the lowest pin-count and Flash memory size options. InstaSPIN-FOC™
versions are available.
TMS320F2803x
Microcontrollers
The F2803x series
increases the pin-count and memory size options. The F2803x series also introduces
the parallel control law accelerator (CLA) option.
TMS320F2805x
Microcontrollers
The F2805x series is
similar to the F2803x series but adds on-chip programmable gain amplifiers (PGAs).
InstaSPIN-FOC and InstaSPIN-MOTION™ versions are available.
TMS320F2806x
Microcontrollers
The F2806x series is the
first to include a floating-point unit (FPU). The F2806x series also increases the
pin-count, memory size options, and the quantity of peripherals. InstaSPIN-FOC™ and
InstaSPIN-MOTION™ versions are available.
TMS320F2807x
Microcontrollers
The F2807x series offers
the most performance, largest pin counts, flash memory sizes, and peripheral
options. The F2807x series includes the latest generation of accelerators, ePWM
peripherals, and analog technology.
TMS320F28004x
Microcontrollers
The F28004x series is a
reduced version of the F2807x series with the latest generational enhancements. The
F28004x series is the best roadmap option for those using the F2806x series.
InstaSPIN-FOC and configurable logic block (CLB) versions are available.