ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
---|---|---|---|
XINT1CR | 0x00 7070 | 1 | XINT1 configuration register |
XINT2CR | 0x00 7071 | 1 | XINT2 configuration register |
XINT3CR | 0x00 7072 | 1 | XINT3 configuration register |
XINT1CTR | 0x00 7078 | 1 | XINT1 counter register |
XINT2CTR | 0x00 7079 | 1 | XINT2 counter register |
XINT3CTR | 0x00 707A | 1 | XINT3 counter register |
Each external interrupt can be enabled/disabled or qualified using positive, negative, or both positive and negative edge. For more information, see the System Control chapter in the TMS320F2802x,TMS320F2802xx Technical Reference Manual.